TDK Electronics · TDK Europe

Transponder Coils

Number of hits: 1
PDF Inventory Inductance X axis (mH) Inductance Y axis (mH) Inductance tolerance (%) Quality factor Qmin Sensitivity X axis (mV/µT) Sensitivity Y axis (mV/µT) Resonance frequency (min.) X axis (kHz) Resonance frequency (min.) Y axis (kHz) Design Type Ordering code Application Feature Length (nom.) (mm) Height (max.) (mm) Min. operating temperature (°C) Max. operating temperature (°C) AEC-Q200 Soldering Working frequency (kHz)
1 1 ±3 35 10 10 3000 3000 SMD B82450A*E B82450A1004E000 Automotive X, Y Coil 7.8 2.7 -40 +125 yes Reflow 125

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list