TDK Electronics · TDK Europe

PQ Cores and Accessories

Number of hits: 65
PDF Inventory Core shape Individual parts Material (Core) AL value (nH)                AL value tolerance (%) Air gap (mm) Ordering code Sections Terminals Remarks
PQ 26/20 Core N49 3850 +30/-20 Ungapped B65877B0000R049 --- --- ---
PQ 40/40 Core N49 3200 +30/-20 Ungapped B65883A0000R049 --- --- ---
PQ 20/20 Core N95 3300 +30/-20 Ungapped B65875A0000R095 --- --- ---
PQ 32/30 Core N49 3450 +30/-20 Ungapped B65879B0000R049 --- --- ---
PQ 32/30 Core N87 4800 +30/-20 Ungapped B65879B0000R087 --- --- ---
PQ 20/20 Core N97 2750 +30/-20 Ungapped B65875A0000R097 --- --- ---
PQ 40/30 Core N97 5300 +30/-20 Ungapped B65883B0000R097 --- --- ---
PQ 40/40 Core N87 4300 +30/-20 Ungapped B65883A0000R087 --- --- ---
PQ 40/40 Core N92 3200 +30/-20 Ungapped B65883A0000R092 --- --- ---
PQ 32/30 Core N97 5000 +30/-20 Ungapped B65879B0000R097 --- --- ---
PQ 26/20 Core N87 5000 +30/-20 Ungapped B65877B0000R087 --- --- ---
PQ 32/30 Coil former --- --- --- --- B65880E2012D001 1 12 Pins
PQ 32/30 Core N95 6100 +30/-20 Ungapped B65879B0000R095 --- --- ---
PQ 40/30 Core N49 3900 +30/-20 Ungapped B65883B0000R049 --- --- ---
PQ 32/20 Core N95 7600 +30/-20 Ungapped B65879A0000R095 --- --- ---
PQ 20/16 Core N97 3200 +30/-20 Ungapped B65875B0000R097 --- --- ---
PQ 40/30 Core N87 5200 +30/-20 Ungapped B65883B0000R087 --- --- ---
PQ 32/20 Core N49 4600 +30/-20 Ungapped B65879A0000R049 --- --- ---
PQ 20/16 Core N92 2400 +30/-20 Ungapped B65875B0000R092 --- --- ---
PQ 20/16 Core N95 3750 +30/-20 Ungapped B65875B0000R095 --- --- ---
PQ 32/20 Core N87 6300 +30/-20 Ungapped B65879A0000R087 --- --- ---
PQ 40/30 Core N92 3900 +30/-20 Ungapped B65883B0000R092 --- --- ---
PQ 20/20 Core N49 2000 +30/-20 Ungapped B65875A0000R049 --- --- ---
PQ 40/30 Core N95 6500 +30/-20 Ungapped B65883B0000R095 --- --- ---
PQ 32/20 Coil former --- --- --- --- B65880E0012D001 1 12 Pins
PQ 20/20 Core N87 2650 +30/-20 Ungapped B65875A0000R087 --- --- ---
PQ 32/20 Core N97 6500 +30/-20 Ungapped B65879A0000R097 --- --- ---
PQ 26/25 Core N97 4650 +30/-20 Ungapped B65877A0000R097 --- --- ---
PQ 50/40 Core N97 7800 +30/-20 Ungapped B65981B0000R097 --- --- ---
PQ 35/35 Core N87 4500 +30/-20 Ungapped B65881A0000R087 --- --- ---
PQ 20/16 Core N49 2400 +30/-20 Ungapped B65875B0000R049 --- --- ---
PQ 35/35 Core N92 3300 +30/-20 Ungapped B65881A0000R092 --- --- ---
PQ 16/11.6 Core N95 2750 +30/-20 Ungapped B65885A0000R095 --- --- ---
PQ 26/25 Core N87 4500 +30/-20 Ungapped B65877A0000R087 --- --- ---
PQ 50/40 Core N92 5500 +30/-20 Ungapped B65981B0000R092 --- --- ---
PQ 26/25 Core N95 5700 +30/-20 Ungapped B65877A0000R095 --- --- ---
PQ 16/11.6 Core N97 2450 +30/-20 Ungapped B65885A0000R097 --- --- ---
PQ 50/40 Core N95 9400 +30/-20 Ungapped B65981B0000R095 --- --- ---
PQ 50/50 Large core N87 6500 +30/-20 Ungapped B65981A0000R087 --- --- ---
PQ 35/35 Coil former --- --- --- --- B65882B0012T001 1 12 Pins
PQ 20/16 Core N87 3100 +30/-20 Ungapped B65875B0000R087 --- --- ---
PQ 50/50 Large core N95 8200 +30/-20 Ungapped B65981A0000R095 --- --- ---
PQ 35/35 Core N95 5700 +30/-20 Ungapped B65881A0000R095 --- --- ---
PQ 50/50 Large core N92 4700 +30/-20 Ungapped B65981A0000R092 --- --- ---
PQ 35/35 Core N97 4700 +30/-20 Ungapped B65881A0000R097 --- --- ---
PQ 50/50 Large core N97 6700 +30/-20 Ungapped B65981A0000R097 --- --- ---
PQ 26/25 Coil former --- --- --- --- B65878E1012D001 1 12 Pins
PQ 40/40 Coil former --- --- --- --- B65884E0012D001 1 12 Pins
PQ 26/20 Core N97 5150 +30/-20 Ungapped B65877B0000R097 --- --- ---
PQ 26/20 Coil former --- --- --- --- B65878E0012D001 1 12 Pins
PQ 16/11.6 Core N49 1900 +30/-20 Ungapped B65885A0000R049 --- --- ---
PQ 40/40 Core N95 5500 +30/-20 Ungapped B65883A0000R095 --- --- ---
PQ 26/20 Core N92 3850 +30/-20 Ungapped B65877B0000R092 --- --- ---
PQ 40/40 Core N97 4500 +30/-20 Ungapped B65883A0000R097 --- --- ---
PQ 35/35 Core N49 3300 +30/-20 Ungapped B65881A0000R049 --- --- ---
PQ 26/20 Core N95 6300 +30/-20 Ungapped B65877B0000R095 --- --- ---
PQ 65/60 Large core N95 12500 +30/-20 Ungapped B65982A0000R095 --- --- ---
PQ 50/40 Core N87 7600 +30/-20 Ungapped B65981B0000R087 --- --- ---
PQ 16/11.6 Core N87 2350 +30/-20 Ungapped B65885A0000R087 --- --- ---
PQ 16/11.6 Core N92 1900 +30/-20 Ungapped B65885A0000R092 --- --- ---
PQ 26/25 Core N49 3300 +30/-20 Ungapped B65877A0000R049 --- --- ---
PQ 107/87 Large core N87 15800 +30/-20 Ungapped B65919A0000R087 --- --- ---
PQ 107/87 Large core N97 16700 +30/-20 Ungapped B65919A0000R097 --- --- ---
PQ 107/87 Large core N95 20000 +30/-20 Ungapped B65919A0000R095 --- --- ---
PQ 107/87 Large core N88 15000 +30/-20 Ungapped B65919A0000R088 --- --- ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list