Inductors
June 15, 2022
TDK offers compact SMT common mode chokes for low-voltage DC/DC converters
TDK Corporation (TSE:6762) presents three new B8272* series of compact EPCOS SMT common-mode chokes specially developed for low-voltage applications. They sustain voltages of up to 48 V AC (50/60 Hz) and 80 V DC, and continuous currents between 1.8 A and 19 A at an ambient temperature of 40 °C. The new series cover a range of inductance values between 0.59 mH and 5.6 mH.
Particularly noteworthy are the compact dimensions of the new EMC components. Depending on the type, the surface area required is just between 12.7 x 12.7 mm and 30.99 x 25.4 mm, with heights of 5.46 mm to 12.7 mm.
The design and materials of the RoHS-compatible EMC components comply with UL 94 V-0 and offer a relatively high leakage inductance of up to 1.2 percent of the nominal inductance, which reliably suppresses common-mode interference.
Areas of application for the new common-mode chokes include DC/DC converters or low-voltage applications.
Features & Applications
Main fields of application
- DC/DC converter
- Low voltage applications
Main features and benefits
- Voltages of maximum 48 V AC (50/60 Hz) and 80 V DC respectively
- SMD version
- Currents from 1.8 A to 19 A
- Inductance values from 0.59 mH to 5.6 mH
- Compact dimensions of a minimum of 12.7 x 12.7 mm and an overall height of a minimum of 5.46 mm
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily