Inductors
June 7, 2022
TDK offers compact inductors with enhanced performance capabilities to address smartphone power circuit demands
- Rated current increased by 10 % compared to conventional products to reach 5.5 A, with DC resistance reduced by 22 % to 25 mΩ.
- Use of proprietary metallic magnetic material technology pivotal in these improvements
- Compact low-profile form factor with 2.0 (L) x 1.2 (W) x 0.8 (H) mm dimensions
TDK Corporation (TSE:6762) has developed the new TFM201208BLE series of inductors optimized for space-constrained smartphone power circuits. These are available in 0.24, 0.33 and 0.47 µH versions. Mass production will begin in June 2022.
Each supplied in a 2.0 (L) x 1.2 (W) x 0.8 mm (H) form factor, the inductors in this latest TDK series feature significantly better electrical properties than the previous TFM201208BLD products - in terms of their current and resistance levels. A 10% higher rated current of 5.5 A (Isat), plus a 22% lower DC resistance of 25 m Ω than conventional products have been attained.* These parameters are the best in the industry for inductors of this size.** The major boost in performance has been achieved through TDK’s innovative metallic magnetic material technology and structural design.
SoCs with elevated arithmetic throughput will be required as smartphone performance further progresses, and the accompanying passive components must exhibit higher current characteristics. In addition, integration of ever more functionality into smartphone designs is increasing the number of power circuits involved. Consequently, the inductors employed must have low resistance and contribute minimal losses to extend battery life. The TFM201208BLD series offer the much-needed value to smartphone OEMs delivering the necessary high current and low resistance.
TDK’s overall TFM series also has a wide variety of inductors for automotive applications, including products with 40 V voltage ratings for use in EV powertrains. TDK is constantly expanding its array of products, enabling a wider range of power circuit needs.
*Source: Comparison based on 0.33 μH inductor models
**Source: TDK, as of June 2022
Features & Applications
Main applications
- Smartphone
- Tablet
Main features and benefits
- Compared to conventional products (0.33 μH), the rated current has been increased 10% to 5.5 A, and DC resistance has been reduced by 22 % to 25 mΩ.
- The operating temperature range is from -40 °C to +125 °C.
- A compact and low-profile size of 2.0 (L) x 1.2 (W) x 0.8 (H) mm to facilitate space saving
Glossary
Isat
Current value based on inductance variation (30% lower than the initial L value)
SoC
System on a Chip
Key Data
Type | Inductance [μH] | DC resistance [mΩ] max. | Isat [A]max. | Itemp [A]max. | Rated voltage [V] |
---|---|---|---|---|---|
TFM201208BLE-R24MTCF | 0.24 ± 20 % | 20 | 6.5 | 5.0 | 20 |
TFM201208BLE-R33MTCF | 0.33 ± 20 % | 25 | 5.5 | 4.2 | 20 |
TFM201208BLE-R47MTCF | 0.47 ± 20 % | 29 | 5.0 | 4.0 | 20 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily