Inductors
October 26, 2023
TDK launches industry’s lowest profile inductors for power circuits
- This series of power inductors has an ultra-low profile of 0.55 mm max
- Proprietary magnetic materials are used to achieve highly efficient power supply circuit designs
- Designed in consideration
TDK Corporation (TSE:6762) has announced the introduction of its new PLEA85 series of high-efficiency power inductors developed for battery-powered wearables and other devices, improving operating times. The new series has the lowest profile* in the industry, due to the use of TDK’s newly developed low-loss magnetic material and its thin-film processing techniques. Mass production of the product series began this month, October 2023.
Measuring just 1.0 mm (L) x 0.8 mm (W) x 0.55 mm (H), the PLEA85 series enables engineers to miniaturize their design and take full advantage of low-profile ICs such as CSP. The bottom electrode and partly L-shaped form on the side makes suitable for high-density surface mounting, helps suppress misplacement during mounting and improves terminal strength to create a more robust end-product.
It is anticipated that wearable devices with increased performance and density will be developed in the future. Accordingly, demand for thinner, lighter and smaller electronic components will increase. TDK will widen its lineup of high-efficiency small-sized and low-profile inductors that will be key parts of power circuits to fulfill market needs.
*As of October 2023, according to TDK
Features & Applications
Main applications
- Temperature sensing of LD for optical communication transceiver and LiDAR
Main features and benefits
- Supports Au wire bonding that can be mounted inside the LD package
- Narrow tolerance (± 1 %) of both resistance and B value
Glossary
CSP
Chip-Scale Package
TWS
True Wireless Stereo
Key Data
Type | Inductance | DC resistance | Isat | Itemp |
---|---|---|---|---|
PLEA85DCAR47M-1PT00 | 0.47 ± 20% | 120 | 0.7 | 1.0 |
PLEA85DCA1R0M-1PT00 | 1.0 ± 20% | 300 | 0.6 | 0.85 |
PLEA85DCA2R2M-1PT00 | 2.2 ± 20% | 600 | 0.4 | 0.55 |
Isat: Current value based on inductance variation (30% lower than the initial inductance value) |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily