TDK Electronics · TDK Europe

Inductors

August 26, 2025

TDK launches compact thin-film inductors for optical transceivers that reduce losses in AI data centers

 Bild_w_background_en
  • The component achieves a high inductance of 10 μH despite a small 1206 case size 

  • High impedance characteristics over a wide frequency range of 10 MHz to 200 MHz 

  • DC resistance reduced by approximately 70%, rated current increased by 1.7 times 

TDK Corporation (TSE: 6762) has expanded its PLEC69B series (1.2 x 0.6 x 0.95 mm – L x W x H) of thin-film inductors, used for separating the data signal from the power in optical transceivers in AI data centers. Mass production of these components began in August 2025. 

The widespread adoption of AI led to a skyrocketing demand for high-speed and high-capacity optical transceivers. Bias-tee circuits, which are used in these transceivers, are designed to superimpose signals and power on a single transmission line. Because of the impedance characteristics, inductors like the PLEC69B separate the signal from the power in bias-tee circuits, preventing the signal from flowing into the power side. 

The new component achieves the highest standard performance* for an inductor with 10 μH in 1206 size with TDK’s proprietary metallic magnetic materials and structural designs. With a wide frequency range of 10 MHz to 200 MHz, signals can be separated from power with high impedance, which improves communication quality. Additionally, the DC resistance of 1.4 Ω (typ.) is approximately 70% lower than that of similar products on the market. This reduces power loss and heat generation. The rated current (Isat) of 0.2 A is also 1.7 times higher than that of similar products. In addition, the smaller dimensions require less space on the PCB. The PLEC69B ensures high reliability with an upper operating temperature limit of +125 °C.  

TDK will continue contributing to its extensive lineup by developing products to meet market needs for lower power consumption and high-speed communications designed for data centers, servers, as well as optical communication devices and edge devices, supporting the AI market in anticipation of significant future growth.  

*Source: TDK, as of August 2025 

Features & Applications

Main applications

  • For signal circuits: Bias-tee circuits for optical communication modules  

  • For power supply circuits: Smartphones, TWS, wearable devices 
     

Main features and benefits

  • High impedance characteristics with a wide frequency range of 10 MHz to 200 MHz 

  • DC resistance reduced by approximately 70%, producing a typical resistance of 1.4 Ω to help reduce power loss and heat generation 

  • Rated current (Isat) of 0.2 A, increased by 1.7 times 


     

Glossary

Bias-tee circuit: A circuit that superimposes and separates the signal and power along a single transmission line 
 
 

Key Data

TypeInductance [μH] @100 kHzDC resistance
[Ω] (max.)

Isat [A] (max.) 

Isat [A] (typ.) 

Itemp [A] (max.)

Itemp [A](typ.) 
PLEC69BCA100M-1PT00 10 ± 20%1.68/1.4 0.2 0.25 0.35 0.4 

Isat: Current value based on inductance variation (30% lower than the initial inductance value) 

Itemp: Current value based on temperature increase (temperature increase of 40 K by self-heating) 


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media