TDK Electronics · TDK Europe

Multilayer Ceramic Capacitors

September 12, 2023

TDK expands MLCC lineup with new state-of-the-art, low-resistance soft termination types

 Bild_w_background_en
  • Resin layers in the new products cover only a board mounting side
  • Achieve both high reliability and low resistance by the original TDK design and structure
  • Large capacitance with new lineup featuring up to 22 μF in 3216 size and 47 μF in 3225 size
  • Upgrades for automotive grade (compliant with AEC-Q200) and commercial grade

TDK Corporation (TSE:6762) has expanded its CN series of multilayer ceramic capacitors (MLCCs) with a unique design and structure. Unlike conventional soft termination MLCCs with the entire terminal electrodes covered with resin layers, the new design features resin layers covering only a board mounting side, allowing electric current to pass outside the layers, reducing electrical resistance. The soft termination product with this structure is the first in the industry.* Adding CNA series (automotive grade) and CNC series (commercial grade) products addresses market needs for large-value capacitances.

The new MLCCs feature up to 22 μF in 3216 size (3.2 × 1.6 × 1.6 mm - L x W x T) and 47 μF in 3225 size (3.2 × 2.5 × 2.5 mm - L x W x T) with low-resistance soft termination, translating to higher capacitances than conventional products and thereby helping reduce the number of parts and size.

MLCCs with soft termination prevent short circuits in power and battery lines. However, since soft termination has a slightly higher terminal electrode resistance, it is necessary to keep the resistance low to reduce loss.

The automotive grade CNA series are AEC-Q200 compliant.

Mass production will commence in September 2023. These products are an addition to the CN series originally released in September of 2021 due to the continuing need for higher capacitance.

* As of September 2023, according to TDK

Features & Applications

Main applications

  • Smoothing and decoupling of the power lines for various kinds of electronic control units (ECU) for automobiles
  • Smoothing and decoupling of the power lines for industrial robots, etc.

Main features and benefits

  • High reliability, compliant with AEC-Q200
  • Higher capacitances of 22 μF in 3216 size and 47 μF in 3225 size enable space-saving designs and a reduction in the number of components
  • TDK’s unique terminal structure realizes soft termination that has a low resistance equivalent to that of standard products

Glossary

µF
microfarad is a unit of capacitance, equivalent to 0.000001 F

Soft termination
Standard terminal electrodes have a two-layer plating structure with the base electrodes Cu and Ni-Sn, while soft termination has a conductive resin applied between the two layers of plating with the base electrodes Cu and Ni-Sn

AEC-Q200
a standard set by the Automotive Electronics Council regarding passive components



Key Data

Type*

Outer dimensions
[mm]

Temperature characteristics

Rated voltage
[V]

Capacitance
[μF]

CNA5L1X7R1H106K160AE keyboard_arrow_right

3.2 x 1.6 x 1.6

X7R

50

10

CNC5L1X7R1H106K160AE keyboard_arrow_right

CNA5L1X7S1A226M160AE keyboard_arrow_right

X7S

10

22

CNC5L1X7S1A226M160AE keyboard_arrow_right

CNA6P1X7S1A476M250AE keyboard_arrow_right

3.2 x 2.5 x 2.5

X7S

10

47

CNC6P1X7S1A476M250AE keyboard_arrow_right

* CNA is for automotive grade, and CNC is for commercial grade.
Samples may be purchased from the product page that is displayed after clicking Type. 


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media