EMC Components
September 28, 2021
TDK develops industry’s first high-reliability chip beads for automotive
- Compatible with high durability soldering in 150 ºC environments
- Designed for Automotive applications such as ECM, ABS, EPS, EV-EHV, inverters and LED headlights
TDK Corporation (TSE:6762) today announced the development and mass production of the MMZ1608-HE series of high-reliability chip beads for automotive use, compatible with high-durability solder in 150 ºC environments. This series marks the industry’s first* high-reliability chip bead specifically designed for automotive applications associated with engine control modules (ECM), anti-lock brake systems (ABS), electric power steering (EPS), electric and hybrid electric vehicles (EV/EHV), inverters and LED headlights.
In high-temperature automotive environments, such as engine compartments, high-durability solder is increasingly used to prevent solder cracks in the bonds between chip components and the mounting substrate. Since high-durability solders do not stretch easily and impart higher stress compared with conventional solders, they place a large load on chip components and do not meet the reliability requirements of existing chip beads. With improvements to the terminal electrode material and plating process, the MMZ1608-HE series improves the bonding strength between the terminal electrode and plating, making it ideal for use with high-durability solder in 150 ºC environments.
The four products in the series have a rated current max ranging from 200 to 300 at 150 ºC, DC resistance max between 0.15 to 0.5, and impedance from 120-1000, respectively.
TDK will continue to expand its lineup of compact sizes and various impedances to support a wide range of automotive specifications and designs.
* Source: TDK, as of September 2021
Main applications
- Automotive electrical control chips on which high-durability solder is expected to be used, including ECM, ABS, EPS, EV-EHV, inverters and LED headlights
Main features and benefits
- Compatible with high durability soldering in 150 ºC environments
Key data
Type | Impedance [Ω] ± 25% | DC resistance | Rated current @125ºC | Rated current @150ºC |
---|---|---|---|---|
MMZ1608SHE121ATD25 | 120 | 0.15 | 500 | 300 |
MMZ1608SHE471ATD25 | 470 | 0.30 | 500 | 250 |
MMZ1608SHE601ATD25 | 600 | 0.35 | 500 | 200 |
MMZ1608SHE102ATD25 | 1000 | 0.50 | 400 | 200 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily