TDK Electronics · TDK Europe

Inductors

January 26, 2016

Multilayer 0402 type with world's highest Q and reduced package size

 Teaser_LG_en

TDK Corporation announces the new MHQ0402PSA series of multilayer inductors in case size IEC 0402. Measuring in with reduced dimensions of just 0.4 mm x 0.2 mm x 0.2 mm, the new inductors feature a Q factor of 21 at 1 GHz, the highest value for any multilayer inductor of its size*, making them suitable for RF applications in smartphones, tablets and other mobile devices. Mass production began in January 2016.

The high Q of 21 of the MHQ0402PSA series at an inductance of 0.3 nH, represents an improvement of over 30 percent compared to TDK's existing MLG0402Q series. The achievement of the high Q factor in an extremely compact package was made possible by TDK's proprietary dielectric materials technology, combined with an optimized coil pattern and an internal electrode cross-section design with a high aspect ratio.

Thanks to their miniature size and high Q, the new multilayer inductors are designed to make RF circuits in multifunctional mobile devices such as smartphones and tablets even more efficient. With the addition of the new series to the existing lineup of MHQ1005P (1.0 mm x 0.6 mm x 0.5 mm), MHQ0603P (0.65 mm x 0.35 mm x 0.35 mm), and MHQ0402P (0.44 mm x 0.24 mm x 0.24 mm) products, the TDK portfolio now comprises four series of high Q inductors, providing excellent design versatility for a wide range of applications.

* As of December 2015, according to TDK investigations

Glossary

  • Q: The Q (quality) factor of an inductor is the ratio of its inductive reactance to its resistance at a given frequency, and is a measure of its efficiency. The higher the Q factor of the inductor, the closer it approaches the behavior of an ideal, lossless inductor.

Main applications

  • Smartphones, tablets, Bluetooth and WLAN devices
  • RF circuits and modules for mobile communication devices, including PAs, VCOs, and front-end modules

Main features and benefits

  • High Q factor contributes to reduced losses in RF circuits
  • Extremely compact dimensions thanks to an optimized coil pattern and an internal electrode cross-section design with a high aspect ratio.

Key data

Type                  Inductance
[nH]
Typical
Q factor
Min. self-resonant
frequency [GHz]
Max. DC
resistance [Ω]
Max. rated
current [mA]
MHQ0402PSA0.2 to 8.221 (at 1 GHz)4 to 100.15 to 1.20180 to 600


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media