TDK Electronics · TDK Europe

March 6, 2014

Zero-defect quality: Best Quality Performance Award from Whirlpool

 Bild_Teaser_en

TDK Corporation announces that Whirlpool Latin America has honored EPCOS do Brasil, a subsidiary of TDK Corporation, for the second consecutive year with the Best Quality Performance Award 2013. The prize recognizes the supply of EPCOS AC film capacitors with zero defects for a period of one year. These components serve as motor-run capacitors in washers, refrigerators and air-conditioners, which are manufactured in Brazil by Whirlpool.

Whirlpool is the world’s leading home appliance manufacturer and some of the world’s most recognized appliance brands, including Whirlpool, Maytag, and Brastemp.

Further information on the products can be found under www.epcos.com/motorrun

Please forward reader inquiries to marketing.communications(at)epcos.com

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* which are marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2013, TDK posted total sales of USD 9.1 billion and employed about 80,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Ralf Higgelke TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Vincent Gaff Tronic's Microsystems SA Phone +33 4 76 97 29 60 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media