TDK Electronics · TDK Europe

Exhibitions

April 15, 2025

Tronics to showcase high-temperature MEMS accelerometer for directional drilling at OTC 2025

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) announces that its subsidiary Tronics Microsystems will exhibit at booth #2569 at the Offshore Technology Conference 2025 from May 5-8, 2025. The event will take place at NRG Park in Houston, Texas, and will feature a wide range of innovative solutions for the future of offshore energy.

Tronics will showcase its high-performance MEMS inertial sensors and spotlight a high-temperature MEMS accelerometer for inclination measurement in directional drilling applications. Leveraging a strong track record in serving demanding aerospace and railway markets, Tronics will demonstrate how its industry-unique closed-loop sensor’s architecture paves the way to a new generation of drilling guidance tools operating under high temperature, vibrations, and shock conditions.

Attendees can also look forward to a live demo of a miniature north-seeking MEMS gyroscope enabling precise azimuth measurement in downhole survey tools

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 

About Tronic's Microsystems

Tronic's Microsystems is a division of TDK’s Temperature & Pressure Sensors Business Group that manufactures custom and standard MEMS inertial products. Addressing high-growth markets relying on increasing digitalization and miniaturization of electronic devices, the company provides high-performance MEMS inertial sensors to heavy industrial markets such as aerospace, railway, energy, and marine. Founded in 1997, Tronics is located in Crolles, near Grenoble (France), and has around 100 employees, most of them engineers and scientists. Following a tender offer ending January 2017, TDK Electronics AG (formerly EPCOS AG) now holds 74 percent of Tronics’ shares.


Media Contact

Ralf Higgelke TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Vincent Gaff Tronic's Microsystems SA Phone +33 4 76 97 29 60 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media