Single Pair Ethernet
September 17, 2024
TDK presents PoDL daughter cards for Analog Devices’ SPE evaluation boards
TDK Corporation (TSE:6762) announces a series of 10BASE-T1L plug-and-play test boards, called EVB-DLA-00x. The series is available in six different power classes to match the Single Pair Ethernet (SPE) evaluation boards EVAL-ADIN1100EBZ and EVAL-ADIN1110EBZ from Analog Devices. SPE technology makes it easier than ever to create Industrial Internet of Things (IIoT) and Industry 4.0 networks by providing seamless Ethernet-based connectivity all the way from individual sensors to the cloud.
The Ethernet protocol 10BASE-T1L allows data rates of up to 10 Mbps and distances of up to 1000 m while supplying power simultaneously; this is known as Power over Data Line (PoDL). TDK offers various inductors for these applications including common-mode chokes (CMCs), isolation inductors (ICI), and differential mode inductors (DMIs).
These three component types are now implemented in TDK’s daughter boards which can be plugged into the prototyping connectors of the evaluation boards from Analog Devices and can be used for feed currents up to 1810 mA for the different APL and IEEE 802.3cg-2019 power class requirements. With these daughter boards, designers of industrial and building automation applications can start their development with the evaluation boards from Analog Devices right away.
Features & Applications
Main applications
- Industrial automation
- Process automation
- Building automation
Main features and benefits
- Specifically designed for different APL and IEEE 802.3cg-2019 Power Class requirements
- Attenuation according to IEEE 802.3cg-2019
- Complete inductor range for 10BASE-T1L
- High-reliability components
- High current capabilities
Key Data
Evaluation board no. | Ordering code | IR (typ.) [mA] @ +25 °C | IEEE 802.3cg-2019 Power Class | APL Power Class |
---|---|---|---|---|
EVB-DLA-001 | B82010X1100A002 | 270 | 10 | A, C |
EVB-DLA-002 | B82010X1100A003 | 460 | 11, 13 | |
EVB-DLA-003 | B82010X1100A004 | 650 | 11 | |
EVB-DLA-004 | B82010X1100A005 | 820 | 12, 13, 14 | |
EVB-DLA-005 | B82010X1100A006 | 1200 | 12, 14 | 3 |
EVB-DLA-006 | B82010X1100A007 | 1810 | 15 | 4 |
About TDK Corporation
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.