TDK Electronics · TDK Europe

Over-voltage protection

January 30, 2024

TDK offers varistors in SMD design with high surge current capability

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) presents two new varistor series in SMD design. The types of both series are available for a wide range of operating voltages from 175 VRMS to 460 VRMS, corresponding to 225 VDC to 615 VDC. While the B72210M* series of surge devices, which are equivalent to S14 leaded disk varistors, offers a surge current capability of 6000 A, the B72214M* series types, which are equivalent to S20 leaded disk varistors, have a high surge current capability of 10,000 A. All types are designed for a high operating temperature of a maximum of +125 °C and extremely damp heat environment (85% relative humidity at +85 °C).

The new SMD high surge series is qualified to AEC-Q200. In terms of designs, all types are available in a horizontal as well as vertical version, which offers higher design flexibility. The horizontal version of the B72210M* series has dimensions of 22 x 15 x 11 mm, while the B72214M* series has dimensions of 27 x 18 x 11 mm, (L x W x H). The vertical types have dimensions of 15 x 10 x 20 mm and 18 x 10 x 25.5 mm, respectively. This results in space saving compared to leaded varistors with the same performance.

Typical applications of SMD surge protection components are on-board chargers, power supplies, frequency converters, photovoltaic systems and household appliances.

Features & Applications

Main applications

  • On-board chargers, power supplies, frequency converters, photovoltaic systems and household appliances

Main features and benefits

  • Wide range of operating voltages from 175 VRMS to 460 VRMS
  • High surge current capability of 6000 A or 10,000 A
  • Horizontal and vertical designs
  • Qualified according to AEC-Q200
  • Space saving compared to leaded disk varistors with the same performance


About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2023, TDK posted total sales of USD 16.1 billion and employed about 103,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media