Inductors
August 12, 2024
TDK introduces tube magazines for various series of ring core chokes for automatic pick and place
TDK Corporation (TSE:6762) introduces tube magazines for several ring core chokes series as an alternative packaging to the blister tray in a cardboard box. Tube magazines provide a reliable, efficient, and automated way to handle and supply components in a production line, which is crucial for maintaining high throughput and quality in manufacturing processes. The table below shows which component series these are, and which are already available or coming soon.
Components within a tube magazine are typically aligned in a consistent orientation. This makes it easier for the automated pick-and-place machinery to identify and handle each component correctly, reducing the likelihood of errors during placement. Tube magazines can be easily integrated with automated feeders which can push components out of the tube one at a time, ensuring a steady supply of parts to the pick-and-place machine without manual intervention. Keeping components in a tube magazine protects them from physical damage that could occur during manual handling. Many automated pick-and-place machines are designed to work seamlessly with tube magazines, ensuring smooth and efficient operation. The standardized design of tube magazines allows for quick setup and changeover between different production runs.
Features & Applications
Main applications
- Suppression of common-mode interferences
- Switch-mode power supplies
- Power inverters
Main features and benefits
- Efficient component storage
- Consistent orientation of the components
- Automated feeding for pick-and-place machinery
- Reduced handling damage
- Minimized downtimes and changeover times in the production line
Key Data
Ordering number | Type | Availability |
---|---|---|
B82720K | Power line chokes | Available |
B82791H/K | Data and signal line chokes, power line chokes | Available |
B82791H2*N010 | Power line chokes | Available |
B82721A | Power line chokes | Available |
B82722J | Power line chokes | Available |
B82720A | Power line chokes | Coming soon |
B82791G | Data and signal line chokes, power line chokes | Coming soon |
B82721J/K | Power line chokes | Coming soon |
B82722A | Power line chokes | Coming soon |
B82721K2*U | Power line chokes | Coming soon |
B82723A/J | Power line chokes | Coming soon |
B82724A/B/J | Power line chokes | Coming soon |
B82724J2*U | Power line chokes | Coming soon |
B82724J8*N | Power line chokes | Coming soon |
B82725A | Power line chokes | Coming soon |
B82725J | Power line chokes | Coming soon |
Further information on the products can be found at https://www.tdk-electronics.tdk.com/en/power_chokes
About TDK Corporation
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.