TDK Electronics · TDK Europe

Film capacitors

February 11, 2025

TDK introduces compact X2 EMI suppression capacitors with 20% size reduction and enhanced humidity resistance

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) announces the launch of the EPCOS B3292xM3/N3 series of X2 EMI suppression capacitors. These new components are 20% smaller than previous models and meet Grade III Test B standards for temperature, humidity, and bias (THB). Their compact size and enhanced durability suit space-constrained, high-humidity environments, especially for "across-the-line" applications in automotive and industrial settings.

The capacitors offer lead spacings from 15 mm to 37.5 mm and dimensions ranging from 18.0 x 5.0 x 10.5 mm to 42.0 x 14.0 x 25.0 mm (L x W x H), with capacitance values from 0.1 µF to 4.7 µF. Designed for harsh environments and AEC-Q200 compliant, the B3292xM3/N3 series is commonly used in automotive on-board chargers (OBCs), as well as industrial systems such as uninterruptible power supplies (UPS) and hybrid inverters for energy storage systems (ESS).

To meet Grade III Test B standards, they are tested at +85 °C and 85% relative humidity and subjected to rated AC voltage stress for 1000 hours (with lead spacing of 22.5 mm or more) or 500 hours (with 15 mm lead spacing). The components are rated for an AC voltage of 305 V and can handle a maximum DC voltage of 630 V continuously. With an operating temperature range of -40 °C to +110 °C, and self-healing properties due to their metalized polypropylene (MKP) dielectric, the B3292xM3/N3 series offers long-term reliability.

With its compact size and advanced durability, the B3292xM3/N3 series offers a reliable, high-performance solution for EMI suppression, helping engineers save space and maintain reliability in demanding environments.

 

Features & Applications

Main applications

  • Automotive: On-board chargers (OBCs)
  • Industrial: uninterruptible power supplies (UPS), inverters for energy storage systems (ESS)

     

Main features and benefits

  • X2 class for interference suppression
  • "Across the line" application
  • Small dimensions
  • Max. operating temperature: +110 °C
  • Strongself-healing properties
  • AEC-Q200E compliant
  • Climatic category (IEC 60068-1): 40/110/56
  • RoHS-compatible
     

Further information on the products can be found at www.tdk-electronics.tdk.com/en/emi_capacitors

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media