TDK Electronics · TDK Europe

Corporate

June 26, 2025

TDK Electronics wins German Brand Award in two major categories

 Teaser_LG
  • Germany's most important brand award goes to TDK Electronics twice
  • “Best of Best” in the “Excellent Brands - Digital Brand of the Year” category
  • Gold in the category “Excellence in Brand Strategy and Creation - Brand Digitalization”
  • Digitalization as one of the cornerstones of TDK Electronics’ business model

TDK Corporation (TSE:6762) announces it has won the German Brand Award 2025 in two major categories. TDK Electronics received the “Best of Best” award in the “Excellent Brands - Digital Brand of the Year” category and Gold in the “Excellence in Brand Strategy and Creation - Brand Digitalization” category.

The award went to the company’s appearance at electronica 2024 in Munich, the world's leading trade fair for electronics, where it succeeded for the first time in implementing an end-to-end digitized process from visitor registration to lead generation, thus making the contribution of digital marketing to value creation measurable, as well as achieving effective targeting, greater reach and better quality leads through the targeted use of digital campaigning and modern digital tools and platforms. Furthermore, the trade fair presence was enhanced by digital elements at the booth and the consistent communication of core brand messages across all digital channels, ensuring a cohesive and impactful brand experience.

The double award is a recognition of TDK Electronics’ new digital marketing initiative. With a clear focus, technological excellence and a deep understanding of customers' wishes and requirements, TDK Electronics has succeeded in establishing a strong, future-oriented brand in the digital space. This digital initiative creates measurable added value through marketing communication, customer loyalty, and brand experience.

Dr. Werner Lohwasser, CEO of TDK Electronics, emphasizes: "Digital transformation is not a trend for us, but a cornerstone of our business model. The awards confirm our approach of using digitalization as a lever for value creation. They are not only a confirmation for TDK Electronics, but also an incentive to continue driving forward digital brand development with innovative power and customer focus”.

Brigitte Mueller, Head of Corporate Communications & Digital Marketing at TDK Electronics, adds: "We are delighted with these awards. Digitalization is not only changing our technologies - it is also changing how we think, design, and present our global brand. That's why we are driving a holistic transformation of our digital marketing - strategically, innovatively, and customer-oriented.

German Brand Award

The German Brand Award is the most important German prize for brand management and marketing. It has been presented annually by the German Design Council since 2016. It aims to strengthen the importance of holistic brand management as a decisive success factor for companies in the national and international competitive environment. As a platform that makes excellence and trends in brand management visible, it sets standards for outstanding brand work.
 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads, software and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media