TDK Electronics · TDK Europe

February 17, 2021

Service: TDK selection tool for PTC inrush current limiters

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents a new, user-friendly tool to help users select the right PTC inrush current limiters (ICL) for a range of different power supply and converter topologies. The intuitive tool is available online and does not need to be downloaded. The selection process is divided into four stages: After specifying the circuit structure and the  capacitor bank's total capacitance, the developer must then enter the charging voltage and the maximum ambient temperature of the PTC inrush current limiter. After this has been done, the tool displays a list of suitable components for the user, and if a parallel connection is required, the number of components required is also shown. The most important key figures are also shown, as well as links to service distributors that sell the PTC ICLs.

One significant advantage of PTC inrush current limiters is the fact that they are intrinsically safe. In the event of an internal short circuit in the device when it is switched on, this component quickly limits the current to non-critical levels. Furthermore, this component ensures gentle charging of the DC link capacitors.

In addition to their use in converters and power supplies for industrial and household electronics, PTC inrush current limiters are also used in the field of e-mobility – such as in on-board charging circuits and for the charging and discharging of DC link capacitors in hybrid and electric drives.

Further information on the products can be found under http://www.tdk-electronics.tdk.com/en/ptc_icl_tool.  



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2020, TDK posted total sales of USD 12.5 billion and employed about 107,000 people worldwide.



Media Contact

Christoph Jehle TDK Electronics AG Munich/Germany Phone +49 89 54020-2441 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Stella Suen TDK Electronics Hong Kong Limited Phone +852 3669-8224 Get in contact
Vincent Gaff Tronic's Microsystems SA Phone +33 4 76 97 29 60 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media