TDK Electronics · TDK Europe

May 8, 2018

High-voltage contactors: Portfolio extended for high current capabilities up to 500 A

 Bild_Teaser_en

TDK Corporation has extended its HVC series of high-voltage contactors with the new HVC300 and HVC500 types with current capabilities of 300 A and 500 A, respectively. The new contactors can switch high voltages of up to 900 V DC, while types for 1200 V DC are available on request.

Their gas-filled switching chamber ensures that arcs are safely and quickly extinguished when the current is switched off. Thanks to the extremely fast switching capability of the HVC high-voltage contactors the duration of arcs is especially short, thus enabling reliable operations over the entire lifetime of the contactor. The new types have the same compact design as the HVC200 for 200 A with the same dimensions of 89 mm x 44 mm x 93.5 mm (l x w x h). Like the HVC200, the new high-voltage contactors are available with coils for operating voltages of 12 V or 24 V. In addition, the series includes types with an output for switching status detection.

The HVC series is especially suitable for use in battery management systems and DC charging stations in e-mobility applications. Further applications include DC traction systems, photovoltaic, energy storage systems, and uninterruptable power supplies (UPS). These applications require fast and reliable disconnecting from the DC source.

Main applications

  • Battery management systems and DC charging stations for e-mobility applications
  • Photovoltaic and energy storage systems
  • Uninterruptable power supplies

Main features and benefits

  • High current capability of up to 500 A
  • Hermetically sealed and high-speed arc extinguishing
  • Optional detection of switching status

Key data

Ordering codeTypeCurrent capability
[A]
Operating voltage
[V]
Coil voltage
[V]
B88269X1000C011HVC200A-1220045012
B88269X1010C011HVC200A-2420045024
B88269X1060C011HVC200A-12S*20045012
B88269X1060C011HVC200A-24S*20045024
B88269X1090C011HVC300A-1230090012
B88269X1100C011HVC300A-2430090024
B88269X1110C011HVC300A-12S*30090012
B88269X1120C011HVC300A-24S*30090024
B88269X1170C011HVC500B-1250090012
B88269X1180C011HVC500B-2450090024
B88269X1190C011HVC500B-12S*50090012
B88269X1200C011HVC500B-24S*50090024

* Including detection of switching status

Further information on the products can be found under www.epcos.com/hv_contactors

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2018, TDK posted total sales of USD 12 billion and employed about 103,000 people worldwide.



Media Contact

Ralf Higgelke TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Stella Suen TDK Electronics Hong Kong Limited Phone +852 3669-8224 Get in contact
Vincent Gaff Tronic's Microsystems SA Phone +33 4 76 97 29 60 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media