TDK Electronics · TDK Europe

March 28, 2019

EMC filters: LeaXield minimizes earth leakage currents

 Bild_Teaser_en

TDK Corporation (TSE:6762) announces that it has reengineered and improved the EPCOS LeaXield™ active leakage current filter, a unique solution that is able to minimize earth leakage currents in converter-based drive systems. LeaXield is designed for applications in variable-speed drives such as those in machine tools, pumps, compressors, conveyance systems, and other pluggable devices. In these systems aggregate earth leakage currents can cause RCDs (residual current devices) to trip at their threshold. As a result, RCDs are either not usable or only with substantial additional outlay.

LeaXield is available for load currents of up to 50 A at a rated frequency of 50/60 Hz and phase-to-phase voltages of up to 520 V AC. The active leakage current filter is connected between the RCD and the EMC input filter of the converter in industry-standard three-phase TN power grids and does not require an additional power supply. LeaXield can be utilized for earth leakage currents of up to 1 A and can effectively compensate leakage currents over a wide spectral range from 150 Hz to approximately 30 kHz.

LeaXield couples a 180° phase-shifted current with identical amplitude to the leakage current to the respective phases and feeds it back to the source. This prevents the leakage currents from flowing through the RCD and tripping it unintentionally, thus increasing plant availability.

Thanks to its compact design, the LeaXield is also well-suited for retrofitting existing installations. As no external power supply is required and installation outlay is minimal.

Main applications

  • Converter-based variable-speed drives
  • Pluggable devices

Main features and benefits

  • Minimization of earth leakage currents up to 1 A
  • High leakage current compensation in the frequency range of 150 Hz to approximately 30 kHz
  • Compact design
  • Minimal installation outlay, no external power supply required
  • Increased plant availability

Further information on the products can be found under www.tdk-electronics.tdk.com/en/leaxield_presentation.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2018, TDK posted total sales of USD 12 billion and employed about 103,000 people worldwide.



Media Contact

Christoph Jehle TDK Electronics AG Munich/Germany Phone +49 89 54020-2441 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Stella Suen TDK Electronics Hong Kong Limited Phone +852 3669-8224 Get in contact
Vincent Gaff Tronic's Microsystems SA Phone +33 4 76 97 29 60 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media