TDK Electronics · TDK Europe

SPE Inductors for 10BASE-T1L PoDL Technology

 B82010X1 Image

Key Features

  • Extensive inductor type line-up
  • Different Power Class according to IEEE 802.3cg-2019 and APL
  • High reliability components 
  • High current capabilities
  • Low stray capacitance
  • Operating temperature range: -40 °C … +150 °C

Applications

  • Factory automation
  • Smart buildings
  • Lighting controls
  • Sensor integration

Ordering No.: B82010X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 9
PDF Inventory Application Ports Power over Ethernet (PoE) Min. operating temperature (°C) Max. operating temperature (°C) Turns ratio Type Ordering code
10BASE-T1L magnetics module
Commercial
- - -40 125 1CT : 1CT ICI70CGI ICI70CGI-222
10BASE-T1L magnetics module
Commercial
- - -40 125 1CT : 1CT ICI70CGI ICI70CGI-102
10BASE-T1L magnetics module
Commercial
- - -40 125 - RCM70CGI RCM70CGI-471
Commercial - - -40 150 - PID*-251M PID120L-251M
Commercial - - -40 150 - PID*-251M PID120H-251M
Commercial - - -40 150 - PID*-251M PID150H-251M
Commercial - - -40 150 - PID*-251M PID75-251M
Commercial - - -40 150 - PID*-251M PID100-251M
Commercial - - -40 150 - PIS150H PIS150H-471M
Download all marked data sheets as zip file or export the search results in MS Excel format