TDK Electronics · TDK Europe

Capacitors for DC Link

Number of hits: 2
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Equivalent series inductance (nH) Equivalent series resistance (mOhm) Rated voltage (V DC) Design Height (max.) (mm) Width (max.) (mm) AEC–Q200 THB compliance Temperature, max. (°C) Type
B32676G6685K000 MKP 6.8 ±10 10 7.4 630 Radial, boxed 39.5 20 Yes +40 °C / 93% RH / VR DC / 1000 h +105 B3267*D/G/J/T
B32676G6685J000 MKP 6.8 ±5 10 7.4 630 Radial, boxed 39.5 20 Yes +40 °C / 93% RH / VR DC / 1000 h +105 B3267*D/G/J/T

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list