TDK Electronics · TDK Europe

Aluminum Electrolytic Capacitors for Industrial

 Header Products Pic

TDK’s Aluminum Electrolytic Capacitors offer a wide range of solutions for industrial applications in photovoltaic (PV) systems, wind power, medical applications, and power supplies. The portfolio features superior ripple current capabilities, compact design, long service life, and long-term reliability. Furthermore, we offer innovative solutions to meet the demands of demanding industrial applications with our new ultra-compact and multi-pin series.



 _Screw Terminals Pic

Screw Terminals

For applications such as frequency converters for drives, wind power converters, PV inverters, uninterruptible power supplies, and medical devices, our screw terminal capacitors offer a new robust design.


Main Features

Effective cooling

  • Good thermal characteristics
  • Heat-sink mounting enables efficient cooling

Prolonged useful life

  • Long estimated useful lifetime of up to 12,000 hours
  • High rated current capability

Special Features

  • PAPR terminals (Protection Against Polarity Reversal)
  • Low inductance types available

Main Applications

Wind
 UPS
 Industrial SMPS
 EV Charging Stations


 _Snap-in Pic

Snap-in

Snap-in capacitors feature ultra-compact designs, outstanding ripple current capabilities, and long useful lifetimes. So, they are ideal for demanding industrial applications like DC link solutions for frequency converters, power supplies, servo drives and PV inverters, among many others.


Main Features

Excellent thermal characteristics

  • Low thermal resistance between base and winding
  • Special can design with adjusted length

Ultra-high ripple current capability

  • Increased ripple current capability
  • Resilient against rapid charging and discharging cycles

Compact designs

  • Outstanding compactness
  • Wide range of can sizes available

Main Applications

 UPS
 Industrial SMPS
 EV Charging Stations
 Industrial Robots


 _Multi-pin Pic

Multi-pin

The new multi-pin series are designed with high robustness for fast charging and discharging cycles and are highly reliable. They are commonly used in PV inverters, frequency converters, EV charging and uninterruptible power supplies.


Main Features

Special Features

  • 4/5 Pin snap-in and solder pin design
  • Supports Poka Yoke mounting solutions

Compact designs

  • More capacity and current capability per volume
  • Different case sizes with optimized design

High ripple current capability

  • Offers high reliability
  • Good robustness for fast charging and discharging cycles

Main Applications

Drives
 Solar Photovoltaic
 UPS
 EV Charging Stations


Special Features

Long Lifetime

In special applications where a longer lifetime is of high importance, our capacitors are known for their extra-long useful lifetime.

High Ripple Current Applications

Our capacitors offer extra low ESR and excellent thermal characteristics for demanding applications with high ripple currents like drives.

High Compactness

Our capacitors are characterized by outstanding compactness and high capacitance for applications with size-limiting requirements.


Latest Developments

New Multi-pin Series​

 Teaser Image

The new series B43610, B43611 and B43612 extend our current multi-pin portfolio to a wider range of applications. Our new series is redesigned with a focus on increased ripple current capability, increased compactness, overall performance, and improved topology.

Features​ and Benefits

Main features

  • 4/5pin snap-in​ design
  • Compact design​
  • High ripple current capability​
  • Novel diffusion vent​

Benefits

  • More capacitance per volume​
  • More current capability per volume​
  • Higher current density​

Applications

 Solar Photovoltaic

Photovoltaic

Drives

Frequency Converters

 EV Charging Stations

EV Charging Stations

 UPS

UPS


Ultra-compact Snap-in series​

TDK’s new B43657 snap-in series is introduced with a more compact design and with higher capacitance per volume. This innovative and ultra-compact series sets new standards for the future and expands the range of applications.

Features​ and Benefits

Main features

  • Voltage range 450 to 475 VDC
  • Capacitance values from 120 to 1250 µF​
  • High ripple current capability upto 7.68 A
  • RoHS compatible

Benefits

  • Ultra-compact design
    Design with can sizes from 22 mm diameter with high capacitance​
  • Higher capacitance​
    Increased capacitance by 20 % compared to the predecessor​
  • Highest surface increase
    Inhouse-developed anode foils with long-life oxide

Applications

 Power Supplies

Power Supplies

Drives

Frequency Converters

 UPS

UPS

 Solar Photovoltaic

Photovoltaic



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn Twitter