TDK Electronics · TDK Europe

Snap-in, Multi Pin, Large Size Capacitors

Number of hits: 1
PDF Inventory Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Diameter (mm) Length (mm) Rated ripple current, 100 Hz, 85 °C (A) Terminal style Insulation Features Type Ordering code Features Status of data sheet
85 >8000 200 470 25 30 2.04 snap-in 3 terminals (4.5 mm) PET insulation B43541 B43541A2477M062 Outstanding ripple current, high voltage final

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list