TDK Electronics · TDK Europe

Energy Varistors

The ultra reliable MOV

​

Made mostly of zinc oxide, the Metal Oxide Varistor or MOV is a semiconductor structure which makes it the most essential element for an arrester to work. This material is very durable and long lasting. It is the heart of a surge arrester.


Features

  • IEC / IEEE (ANSI) compliant
  • Customized diameter up to 125 mm and height from 2 mm up to 44 mm
  • High discharge current for 4/10 μs impulses
  • Repetitive charge transfer rating up to 8.0 C
  • Maximum energy absorption up to 3500 A on 2 ms impulses
  • High end gradient performance discs ranging from 200 V/mm up to 550 V/mm
  • Glass passivated collar
  • Excellent thermal recovery capability
  • Low resistive power dissipation
  • Available for special applications such as under oil for transformer windings protection, DC application and under gas (SF6) for Gas Insulated Switchgear (GIS) with high gradient blocks.

Benefits

 _Benefit_Small_Size

Small size of MOV with better electrical performance

  • Glass passivated collar enhancing energy absorption and high current discharge  

  • E36 series 36 mm diameter to withstand 100 kA for 4/10 μs impulses

  • E41 series 41 mm diameter to withstand 0.4 C repetitive charge transfer


 Reliable ageing performance

  • Low resistive power dissipation at AC application

  • DC ageing with dispolarity

  • Maximum energy absorption up to 3500 A on 2 ms impulses

  • Gradient performance of 220 V/mm for standard application

    • 350 V/mm for Gas Insulated Switchgear (GIS) application, upon request
    • 550 V/mm for customized application, upon request
 _Benefit_Ageing

Applications

Check Suitable Applications per Product


Renewable Energy

Wind Solar

Traction

Industrial

Energy

Get data sheets and search

PDF Reference voltage (min) (kV) Residual voltage at nominal discharge current 8/20 µs or Ures (kV) Diameter (mm)
0.385·Ures,  0.400·Ures,  0.425·Ures,  0.431·Ures,  0.450·Ures 6.85 … 7.85 - 15.15 … 17.15 48 - 99
3 - 6 7.35 … 8.25 - 15.05 … 17.05 32 - 41.9

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Design overview
  • Overview of types
  • Ordering code system
  • General technical information
  • Selection procedure
  • Application notes
  • Calculation examples
  • Soldering instructions
  • Reliability tests
  • Approvals
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Taping, packaging and lead configuration
  • Symbols and terms
  • Equation overview

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.




Get in touch with the experts

Do you have any questions regarding Energy Varistors? Please complete this form and send it to us. 

First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料