TDK Electronics · TDK Europe

Hybrid Polymer Capacitors

Number of hits: 36
PDF Inventory Ordering code Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Rated useful life (h) Terminal style Terminal and packing configuration Type
B40640A8727M003 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8727M011 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8727M013 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8397M001 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M003 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M013 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M001 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M011 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M013 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M001 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M011 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8707M011 -55 150 63 700 ±20 18 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M003 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8957M001 -55 150 63 950 ±20 18 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8957M011 -55 150 63 950 ±20 18 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M003 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M011 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M013 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M013 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M003 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M011 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8397M003 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8397M011 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8397M013 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M001 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M003 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M011 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M003 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M013 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8707M001 -55 150 63 700 ±20 18 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M001 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M011 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M013 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M001 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8727M001 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M001 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list