TDK Electronics · TDK Europe

Hybrid-Polymer Kondensatoren

Trefferanzahl: 36
PDF Inventory Bestellnummer Untere Betriebs­temperatur (°C) Obere Betriebs­temperatur (°C) Nenn­spannung (V DC) Kapazität (µF) Kapazitäts­toleranz (%) Durch­messer (mm) Länge (mm) Brauchbarkeits­dauer (h) Anschlüsse Anschlüsse und Verpackungsart Typ
B40640B8397M003 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8727M003 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8397M011 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8727M011 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8397M013 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8727M013 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8397M001 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M001 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M003 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M013 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M001 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M003 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8517M011 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M011 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M013 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M001 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8727M003 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M011 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8537M013 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8707M001 -55 150 63 700 ±20 18 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8707M011 -55 150 63 700 ±20 18 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M001 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M003 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M011 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8957M001 -55 150 63 950 ±20 18 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640B8957M011 -55 150 63 950 ±20 18 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M003 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M013 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8397M013 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M001 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M013 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8727M001 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M001 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M003 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8517M011 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640
B40640A8537M011 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren