TDK Electronics · TDK Europe

Ultrasonic Sensor Disks (EPCOS)

Get data sheets and search

PDF Diameter (mm) Thickness (mm) Capacitance (pF) Serial resonance frequency (kHz) Type
new
5 0.2 1100 400 B59050Z
5 1.02 300 2000 B59050Z
5 1.02 300 2000 B59050Z
7 0.195 2000 285 B59070Z
7 0.195 2000 285 B59070Z
new
10 2 600 1000 B59100Z
new
10 1 1100 2000 B59100Z

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.