ERUC coupled inductor (B82559S),HSPICE
History
History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : ERUC.lib
Version 1.00
assembled on (Thu Jun 15 08:28:57 CEST 2023)
-----------------------------------------------------------------------
Version 1.00
- library created
B82559S*M23 - ERUC23 series added
-----------------------------------------------------------------------
Readme
SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : ERUC.lib
Version 1.00
assembled on (Thu Jun 15 08:28:57 CEST 2023)
This SPICE library contains all models for
SMT flat wire coupled inductor
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82559S4142M023 SMT flat wire coupled inductor (1.4 uH)
B82559S4182M023 SMT flat wire coupled inductor (1.8 uH)
B82559S5222M023 SMT flat wire coupled inductor (2.2 uH)
B82559S5282M023 SMT flat wire coupled inductor (2.8 uH)
B82559S6322M023 SMT flat wire coupled inductor (3.2 uH)
B82559S6412M023 SMT flat wire coupled inductor (4.1 uH)
ERUC23-1R4K SMT flat wire coupled inductor (1.4 uH)
ERUC23-1R8K SMT flat wire coupled inductor (1.8 uH)
ERUC23-2R2K SMT flat wire coupled inductor (2.2 uH)
ERUC23-2R8K SMT flat wire coupled inductor (2.8 uH)
ERUC23-3R2K SMT flat wire coupled inductor (3.2 uH)
ERUC23-4R1K SMT flat wire coupled inductor (4.1 uH)
Installation of ERUC Model Library
===============================================================
The model library of ERUC (SMT flat wire coupled inductor) for the
circuit design program HSPICE from Synopsys
comprises one file:
ERUC.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/ERUC.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...