ERUC coupled inductor (B82559S),PSpice
History
History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : ERUC.lib
Version 1.00
assembled on (Thu Jun 15 08:28:59 CEST 2023)
-----------------------------------------------------------------------
Version 1.00
- library created
B82559S*M23 - ERUC23 series added
-----------------------------------------------------------------------
Readme
SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : ERUC.lib
Version 1.00
assembled on (Thu Jun 15 08:28:59 CEST 2023)
This SPICE library contains all models for
SMT flat wire coupled inductor
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82559S4142M023 SMT flat wire coupled inductor (1.4 uH)
B82559S4182M023 SMT flat wire coupled inductor (1.8 uH)
B82559S5222M023 SMT flat wire coupled inductor (2.2 uH)
B82559S5282M023 SMT flat wire coupled inductor (2.8 uH)
B82559S6322M023 SMT flat wire coupled inductor (3.2 uH)
B82559S6412M023 SMT flat wire coupled inductor (4.1 uH)
ERUC23-1R4K SMT flat wire coupled inductor (1.4 uH)
ERUC23-1R8K SMT flat wire coupled inductor (1.8 uH)
ERUC23-2R2K SMT flat wire coupled inductor (2.2 uH)
ERUC23-2R8K SMT flat wire coupled inductor (2.8 uH)
ERUC23-3R2K SMT flat wire coupled inductor (3.2 uH)
ERUC23-4R1K SMT flat wire coupled inductor (4.1 uH)
Installation of ERUC Model Library
===============================================================
The model library of ERUC (SMT flat wire coupled inductor) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
ERUC.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
ERUC.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
ERUC.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the ERUC library:
1. Start PSpice
Install library file ERUC.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose ERUC.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file ERUC.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose ERUC.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the ERUC library:
1a. Use the delivered precompiled ERUC.OLB
or
1b. Start Cadence ORCAD Capture
Translate the library files ERUC.SLB
as ORCAD library (ERUC.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose ERUC.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose ERUC.OLB)
place component with OK.
3. Install the library ERUC.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose ERUC.LIB)
ADD as Global/to Design
OK