Transponder (B82450/51),ANSYS
History
History for SPICE-Library for ANSYS Designer
for TDK Electronics AG : B8245X.lib
Version 1.20
assembled on (Fri May 7 15:10:15 CEST 2021)
-----------------------------------------------------------------------
Version 1.20
- library renamed to B8245X
- B82451L*E* series added
- B82450A*A* completed
- B82450A*E* completed
-----------------------------------------------------------------------
Version 1.12
- Part with 1210 size added
B82450A1084C000
- LTspice syntax updated
-----------------------------------------------------------------------
Version 1.10
- High Q Transponders added
B82450H*
-----------------------------------------------------------------------
Version 1.01
- LTspice library added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------
Readme
SPICE-Library for ANSYS Designer
for TDK Electronics AG : B8245X.lib
Version 1.20
assembled on (Fri May 7 15:10:15 CEST 2021)
This SPICE library contains all models for
transponder (B82450/51)
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
Interaction with surrounding elements and magnetic fields
which influence the electrical characteristics of
inductive components are not included in the
simulation model.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82450A1004A000 Transponder (B82450A*A) 12mm Standard Type (1000 uH +-3%)
B82450A1004E000 Transponder (B82450A*E) 8mm Standard Type (1000 uH )
B82450A1855E001 Transponder (B82450A*E) 8mm Standard Type (18.5 mH )
B82450A2364A000 Transponder (B82450A*A) 12mm Standard Type (2360 uH +-3%)
B82450A2364E000 Transponder (B82450A*E) 8mm Standard Type (2360 uH )
B82450A4904A000 Transponder (B82450A*A) 12mm Standard Type (4900 uH +-3%)
B82450A7204A000 Transponder (B82450A*A) 12mm Standard Type (7200 uH +-3%)
B82450A7204E000 Transponder (B82450A*E) 8mm Standard Type (7200 uH )
B82451L1004E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (1000 uH )
B82451L1005E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (10 mH )
B82451L2364E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (2360 uH )
B82451L4664E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4660 uH )
B82451L4754E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4750 uH )
B82451L4814E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4810 uH )
B82451L7804E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (7800 uH )
Installation of B8245X Model Library
===============================================================
The model library of B8245X (transponder) for the
circuit design program ANSYS Electronics Desktop Circuit
Simulator comprises the following 5 files:
B8245X.lib ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B8245X_Nexxim.inc
ASCII data file:
This file respresents the actual library and
contains the data required for simulation with
Nexxim.
B8245X.aclb Components file:
This file represents the terminal information
and data about the single Components of the
library
B8245X.aflb Footprint data file:
This file contains the exact footprint for the
elements in the library
B8245X.aslb Symbol data file:
This file contains the graphics information
required by the graphic user interface
To install the library you must extract the a.m. files into
the /userlib directory of your ANSYS Electronics Desktop
Installation. (They will be then situated in
/userlib/TDK/B8245X. Don't use another directory!)
ANSYS Electronics Desktop:
1) Copy or extract the files in the a.m. directory
2) Start ANSYS Electronics Desktop
3a) Project -> Insert Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"
Nexxim:
Tools -> Options -> General Options -> Component Chooser
Options -> check "Show all Components"
3b) Project -> Insert Nexxim Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"