TDK Electronics · TDK Europe

Inductors - Readme and History

Power Inductor 18.5x15.2 (B82479),PSpice

History

History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B82479.lib
Version 1.20
assembled on (Tue May 25 15:45:33 CEST 2021)
-----------------------------------------------------------------------
Version 1.20
- descriptions updated
- LTspice syntax updated
- B82479A series completed
- B82479G series withdrawn
-----------------------------------------------------------------------
Version 1.11
- LTspice library added
-----------------------------------------------------------------------
Version 1.10
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.05
- missing elements added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------

Readme

SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B82479.lib
Version 1.20
assembled on (Tue May 25 15:45:33 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance
Size: 18.5 x 15.2 x 7.1 mm
Core material: Ferrite
RoHS-compatible
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82479A1102M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (1 uH +-20%)
B82479A1103M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (10 uH +-20%)
B82479A1104M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (100 uH +-20%)
B82479A1105M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (1 mH +-20%)
B82479A1153M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (15 uH +-20%)
B82479A1154M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (150 uH +-20%)
B82479A1222M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (2.2 uH +-20%)
B82479A1223M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (22 uH +-20%)
B82479A1224M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (220 uH +-20%)
B82479A1332M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (3.3 uH +-20%)
B82479A1333M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (33 uH +-20%)
B82479A1334M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (330 uH +-20%)
B82479A1473M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (47 uH +-20%)
B82479A1474M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (470 uH +-20%)
B82479A1562M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (5.6 uH +-20%)
B82479A1683M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (68 uH +-20%)
B82479A1684M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (680 uH +-20%)
Installation of B82479 Model Library
===============================================================
The model library of B82479 (SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
B82479.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B82479.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
B82479.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the B82479 library:
1. Start PSpice
Install library file B82479.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose B82479.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file B82479.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose B82479.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the B82479 library:
1a. Use the delivered precompiled B82479.OLB
or
1b. Start ORCAD Capture
Translate the library file B82479.SLB
as ORCAD library (B82479.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose B82479.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose B82479.OLB)
place component with OK.
3. Install the library B82479.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose B82479.LIB)
ADD as Global/to Design
OK