TDK Electronics · TDK Europe

SMT Inductors: SIMID 1812-C, Series B82432C

 Chip Inductors SIMID1812-C Image

Key Features

  • LR from 1.0 to 1000 µH
  • Tolerance ±10%

Ordering No.: B82432X002

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 24
PDF Inventory Inductance (µH) Inductance tolerance (%) Rated current (A)  Saturation current (typ.) (A) Resistance (max.) (Ohm) Quality factor Qmin Resonance frequency (min.) (MHz) EIA Size/Series Unit Terminals Application Type Ordering Code
4.7 ±10 0.39 - 0.65 40 40 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1472K000
47 ±10 0.21 - 2.3 30 12 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1473K000
330 ±10 0.085 - 14.1 30 4.5 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1334K000
8.2 ±10 0.33 - 0.92 40 30 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1822K000
680 ±10 0.065 - 25 30 3.3 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1684K000
39 ±10 0.22 - 2.05 30 12 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1393K000
3.9 ±10 0.41 - 0.59 40 50 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1392K000
6.8 ±10 0.36 - 0.78 40 35 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1682K000
1000 ±10 0.055 - 32 30 2.8 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1105K000
68 ±10 0.19 - 2.8 30 10 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1683K000
100 ±10 0.145 - 4.7 30 8 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1104K000
470 ±10 0.075 - 17.5 30 4 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1474K000
10 ±10 0.32 - 0.98 40 28 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1103K000
1 ±10 0.6 - 0.28 40 200 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1102K000
1.8 ±10 0.49 - 0.41 40 100 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1182K000
2.2 ±10 0.48 - 0.43 40 90 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1222K000
18 ±10 0.27 - 1.35 30 18 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1183K000
150 ±10 0.13 - 6.1 30 7 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1154K000
15 ±10 0.28 - 1.25 30 21 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1153K000
1.5 ±10 0.535 - 0.35 40 120 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1152K000
33 ±10 0.23 - 1.85 30 13 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1333K000
3.3 ±10 0.425 - 0.55 40 60 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1332K000
22 ±10 0.26 - 1.45 30 16 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1223K000
220 ±10 0.115 - 7.5 30 6 1812-C Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82432C B82432C1224K000
Download all marked data sheets as zip file or export the search results in MS Excel format