TDK Electronics · TDK Europe

SMT Inductors: SIMID 1210-T, Series B82422T

 Chip Inductors SIMID1210-T Image

Key Features

  • LR from 0.015 to 100 µH
  • Tolerance ±10%

Ordering No.: B82422X001

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 24
PDF Inventory Inductance (µH) Inductance tolerance (%) Rated current (A)  Saturation current (typ.) (A) Resistance (max.) (Ohm) Quality factor Qmin Resonance frequency (min.) (MHz) EIA Size/Series Unit Terminals Application Type Ordering Code
15 ±10 0.13 - 2.8 27 20 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1153K000
0.33 ±10 0.45 - 0.23 30 500 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1331K000
33 ±10 0.07 - 5.6 27 17 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1333K000
3.3 ±10 0.26 - 1.2 30 60 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1332K000
0.068 ±10 0.45 - 0.23 27 1000 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3680K000
0.022 ±10 0.45 - 0.16 23 2000 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3220K000
0.15 ±10 0.45 - 0.18 30 700 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1151K000
0.68 ±10 0.45 - 0.34 30 300 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1681K000
4.7 ±10 0.22 - 1.5 30 50 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1472K000
1 ±10 0.4 - 0.6 30 300 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1102K000
0.1 ±10 0.45 - 0.31 28 900 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3101K000
0.015 ±10 0.45 - 0.13 19 3000 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3150K000
0.22 ±10 0.45 - 0.2 30 500 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1221K000
6.8 ±10 0.18 - 1.8 27 40 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1682K000
100 ±10 0.06 - 11 20 8 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1104K000
47 ±10 0.06 - 7 27 15 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1473K000
22 ±10 0.11 - 3.5 27 20 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1223K000
10 ±10 0.15 - 2.1 27 30 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1103K000
68 ±10 0.06 - 9 27 9 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1683K000
0.47 ±10 0.45 - 0.3 30 400 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1471K000
2.2 ±10 0.32 - 0.8 30 100 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1222K000
0.033 ±10 0.45 - 0.18 25 1700 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3330K000
1.5 ±10 0.37 - 0.7 30 200 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1152K000
0.047 ±10 0.45 - 0.2 26 1300 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3470K000
Download all marked data sheets as zip file or export the search results in MS Excel format