TDK Electronics · TDK Europe

SMT-Induktivitäten: SIMID 1210-T, Serie B82422T

 Chip Inductors SIMID1210-T Image

Wesentliche Merkmale

  • LR von 0,015 bis 100 µH
  • Toleranz ±10%

Bestellnummer: B82422X001

Für weitere Informationen laden Sie bitte das Musterkit PDF herunter oder bestellen Sie dieses bei unseren Distributoren.

Bestellen bei Digi-Key Bestellen bei Mouser Download

Trefferanzahl: 24
PDF Inventory Produktstatus Induktivität (µH) Induktivitäts­toleranz (%) Nennstrom (A) Sättigungsstrom (typ.) (A) Widerstand (max.) (Ohm) Quality factor Qmin Resonanz­frequenz (min.) (MHz) EIA-Baugröße/Serie Einheit Anschlüsse Anwendung Typ Bestellnummer
Production 0.22 ±10 0.45 - 0.2 30 500 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1221K000
Production 0.47 ±10 0.45 - 0.3 30 400 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1471K000
Production 1 ±10 0.4 - 0.6 30 300 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1102K000
Production 0.047 ±10 0.45 - 0.2 26 1300 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3470K000
Production 68 ±10 0.06 - 9 27 9 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1683K000
Production 2.2 ±10 0.32 - 0.8 30 100 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1222K000
Production 4.7 ±10 0.22 - 1.5 30 50 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1472K000
Production 100 ±10 0.06 - 11 20 8 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1104K000
Production 0.015 ±10 0.45 - 0.13 19 3000 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3150K000
Production 0.33 ±10 0.45 - 0.23 30 500 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1331K000
Production 22 ±10 0.11 - 3.5 27 20 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1223K000
Production 47 ±10 0.06 - 7 27 15 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1473K000
Production 3.3 ±10 0.26 - 1.2 30 60 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1332K000
Production 0.033 ±10 0.45 - 0.18 25 1700 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3330K000
Production 0.1 ±10 0.45 - 0.31 28 900 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3101K000
Production 0.15 ±10 0.45 - 0.18 30 700 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1151K000
Production 33 ±10 0.07 - 5.6 27 17 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1333K000
Production 0.068 ±10 0.45 - 0.23 27 1000 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3680K000
Production 1.5 ±10 0.37 - 0.7 30 200 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1152K000
Production 10 ±10 0.15 - 2.1 27 30 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1103K000
Production 6.8 ±10 0.18 - 1.8 27 40 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1682K000
Production 15 ±10 0.13 - 2.8 27 20 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1153K000
Production 0.68 ±10 0.45 - 0.34 30 300 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T1681K000
Production 0.022 ±10 0.45 - 0.16 23 2000 1210-T Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422T B82422T3220K000
Download all marked data sheets as zip file or export the search results in MS Excel format