TDK Electronics · TDK Europe

Surge protection

November 20, 2025

TDK combines a varistor and a gas discharge tube into one component with superior performance

 Bild_w_background_en

TDK Corporation (TSE:6762) has introduced the G series of surge protection components, comprising the G14 (ordering code: B72214G) and the G20 (B72220G). Integrating a metal oxide varistor (MOV) and a gas discharge tube (GDT) into a single hybrid design and connecting them in series leverages the strengths of both elements. This configuration reduces leakage current to virtually zero, extends the lifetime of the whole component, and provides superior surge protection compared to using either element separately in parallel. These new components are commonly used in power supplies, chargers, appliances, surge protection devices, and communication systems that demand both efficiency and reliability.

Innovation through series hybrid design:

  • Zero standby leakage current: With the GDT isolating the MOV during normal operation, leakage currents are virtually eliminated, maximizing efficiency.

  • Extended MOV lifetime: The MOV is only engaging when the GDT has fired, drastically reducing stress and aging.

  • Reliable surge handling: When fired, the GDT quickly becomes low resistive and acts as the "first line of defense." Meanwhile, the MOV clamps residual voltages, absorbs remaining energy, and eliminates follow-current to prevent the GDT from reigniting.

  • Compact integration: A single hybrid device simplifies design and reduces board space compared to discrete solutions.

The G series is available in two leaded versions: G14 and G20, which refer to MOV disk diameters of 14 mm and 20 mm, respectively. G14 models support AC operating voltages from 50 V to 680 V, while G20 versions extend this range to 750 V. The maximum surge current capability for a single pulse (8/20 µs) is 6,000 A (G14) and 10,000 A (G20), absorbing up to 200 J (G14) or 490 J (G20) of energy. Their operating temperature range is specified as -40 °C to +105 °C.

 

Features & Applications

Main applications

  • Power supplies
  • Surge protection devices
  • White goods / Home appliances
  • Communication equipment
  • Smart metering
  • Drives



     

Main features and benefits

  • Combining the strengths of both technologies
  • Long lifetime
  • Coating: epoxy, flame-retardant according to UL 94 V-0
  • Operating temperature -40 °C to +105 °C
  • Small footprint
     


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Overvoltage protection

August 12, 2025

TDK expands ultra-low voltage TVS diode portfolio for high-speed consumer interfaces

 Bild_w_background_en

TDK Corporation (TSE:6762) has expanded its ultra-low clamping voltage TVS diode lineup with three new models in the SD0201 series, tailored for high-speed consumer electronics interfaces. These TVS diodes offer compact protection for USB Type-C, HDMI, DisplayPort, and Thunderbolt connections in smartphones, laptops, tablets, wearables, and networking devices.

Each component comes in a 0201 chip-scale package (CSP), measuring just 0.58 x 0.28 x 0.15 mm (L x W x H) for space-constrained designs. Having working voltages of ±1 V, ±2 V, and ±3.6 V, the new TVS diodes safeguard sensitive circuits from electrostatic discharge (ESD) and transient surges. This means they meet IEC 61000-4-2 standards with ESD discharge robustness up to ±15 kV and support surge current handling up to 7 A, depending on the variant. Their symmetrical design enables bidirectional protection and thus flexible PCB routing, while very low leakage currents and dynamic resistance as low as 0.16 Ω enhance application-level efficiency.

The individual components differ in their DC working voltage and parasitic capacitance: the SD0201SL-S1-ULC101 (ordering code B74121U1036M060) has a working voltage of ±3.6 V and a parasitic capacitance of 0.65 pF, the SD0201-S2-ULC105 (B74121U1020M060) of ±2 V and 0.7 pF, and the SD0201SL-S1-ULC104 (B74121U2010M060) of ±1 V and 0.15 pF. A LTspice model library for SEED simulations for TVS diodes is available for download.

TDK’s new ultra-low clamping voltage TVS diodes are engineered to meet the challenges in today and tomorrow’s consumer electronics, ensuring reliable performance and safeguarding sensitive electronic devices from damaging transients.

Features & Applications

Main applications

  • High-speed interfaces in smartphones, laptops, tablets, wearables, network communication devices, and other portable devices with tight space requirements



     

Main features and benefits

  • Bidirectional ESD protection of one high-speed I/O line
  • ESD discharge robustness up to 15 kV
  • Very low clamping voltage
  • Low capacitance
  • Low leakage current
  • Chip-scale package 0201 (0.58 x 0.28 mm) with a height of 0.15 mm
     

Key Data

TypeOrdering codeDC working voltage [V]Breakdown voltage (typ.) [V]Clamping voltage (16 A) [V]
SD0201SL-S1-ULC101B74121U1036M0603.66.35.2
SD0201-S2-ULC105B74121U1020M06026.35.2
SD0201SL-S1-ULC104B74121U2010M06013.07.2


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Film capacitors

August 5, 2025

TDK introduces compact double-sided metallized polypropylene film capacitors for resonant topologies

 Bild_w_background_en

TDK Corporation (TSE:6762) presents its new EPCOS B3264xH series of double-sided metallized polypropylene film capacitors (MMKP). These components are designed to meet the demands of high-frequency applications with high pulse stress of up to 6,500 V/µs, where traditional solutions may fall short. They excel in resonant circuits, particularly the popular LLC topology. Due to their compact form factor and AEC-Q200 compliance, these components are generally used in onboard chargers (OBCs) and DC-DC converters in xEVs, as well as in uninterruptible power supplies (UPS), industrial switch-mode power supplies (SMPS), and electronic ballasts.

These capacitors offer a rated DC voltage range from 630 V to 2000 V and cover capacitance values from 2.2 µF up to 470 µF. They are engineered with a special dielectric system combining polypropylene and double-sided metallized PET film, delivering high pulse strength and exceptional current handling capabilities. Rated for continuous operation from -55 °C to +125 °C, the series ensures long-term reliability even under harsh environmental conditions.

The B3264xH capacitors stand out with their high insulation resistance, low dissipation factor, and robust self-healing properties, resulting in a service life of 200,000 hours at +85 °C and full rated voltage. These components are available in three lead spacing variants (10 mm, 15 mm, and 22.5 mm), enabling flexible integration into space-constrained circuit layouts.

By combining high performance with automotive-grade reliability, TDK’s B3264xH series helps designers optimize efficiency and longevity in advanced power electronics systems across both automotive and industrial sectors.

For the B3264xH, corresponding simulation models for various Spice versions and ANYSYS are available for download here.

Features & Applications

Main applications

  • Electronic ballasts (resonant circuits)
  • LLC topology
  • High-frequency applications with high current stress
  • Switch-mode power supplies



     

Main features and benefits

  • Very compact design
  • High pulse strength
  • High current withstand capability
  • Usable in harsh, humid environments
  • Halogen-free (upon request)
  • AEC-Q200 compliant
     

Key Data

Type

Voltage 
[V]

Capacitance
[µF]

Lead spacing
[mm]

Min. dimensions
(L x W x H) [mm]

Max. dimensions 
(L x W x H) [mm]

B32641H*630 … 10002.2 … 471013.0 x 4.0 x 9.013.0 x 8.0 x 17.5
B32642H*630 … 20003.3 … 1501518.0 x 5.0 x 10.518.0 x 11.0 x 18.5
B32643H*630 … 200010 … 47022.526.5 x 6.0 x 15.026.5 x 14.5 x 29.5


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Multilayer Ceramic Capacitors

June 26, 2025

TDK offers MLCCs with the industry's highest capacitance at 100 V for commercial applications in the 1608 case size

 Bild_w_background_en
  • New 100-V product for commercial applications with 1 μF capacitance in 1608 case size (achieving large capacitance)
  • Contributes to the reduction of component count and the miniaturization of sets

TDK Corporation (TSE: 6762) has expanded its C series for commercial multilayer ceramic capacitors (MLCCs) to 1 µF at 100 V in the 1608 size (1.6 x 0.8 x 0.8 mm – L x W x H), with X7R characteristics. This is the industry’s highest capacitance* for a 100-V-rated product in this size and this temperature characteristic. Mass production of the product series began in June 2025.

In recent years, 48-V systems have become increasingly common for AI servers, energy storage systems, and a wide range of industrial equipment to improve system efficiency and reduce power loss. This has led to a growing demand for 100 V-rated MLCCs used as capacitors on power lines.

This new 100-V product of the C series achieves ten times the capacity of conventional products of the same size, thanks to optimized material selection and product design. Therefore, it makes it possible to reduce the number of MLCCs used and the mounting area, contributing to the reduction of component counts and miniaturization of sets. TDK will further expand its lineup to meet the needs of customers.

*Source: TDK, as of June 2025

Features & Applications

Main applications

  • Input capacitors for power supply ICs used in commercial and industrial 48-V systems, etc. 
     

Main features and benefits

  • Reduced component count and miniaturization of sets because the product offers a high capacitance of 1 μF in 1608 size

     

Key Data

TypeOuter dimensions 
[mm]
Temperature characteristicRated voltage 
[V] 
Capacitance 
[μF]
C1608X7R2A105K080AC keyboard_arrow_right1.6 x 0.8 x 0.8X7R1001

Samples may be purchased from the product page that is displayed after clicking Type.


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Inductors

May 20, 2025

TDK offers tiny 0201 inductors for high-frequency circuits

 Bild_w_background_en
  • The smallest size in the industry* in the 0201 size
  • Achieves high-frequency characteristics through proprietary patterning and sintering technologies
  • Lineup of inductances with fine increments, taking advantage of the features of the multilayer method
  • Wide temperature range of -55 °C to +125 °C

TDK Corporation (TSE: 6762) announces the expansion of the MUQ0201022HA series* of high-frequency inductors. The 0201 size (0.25 x 0.125 x 0.2 mm; L x W x T) are the smallest inductors of their kind in the industry with the same electrical characteristics as the existing MHQ0402PSA series, which is one size larger at 0402 (0.4 x 0.2 mm; L x W). The lineup covers an inductance from 0.6 nH to 3.6 nH. Mass production of these new components began in May 2025.

As mobile devices such as smartphones and wearable devices become increasingly sophisticated and compact, there is a growing need for small-sized, high-performance components. By applying its proprietary patterning and sintering technologies, TDK has achieved high-frequency characteristics equivalent to or better than existing products while reducing the component mounting area by around half. TDK will further expand its line to meet the needs of customers.

*Source: TDK, as of May 2025

Features & Applications

Main applications

  • Impedance matching for high-frequency front-end modules for mobile devices
  • Impedance matching for wearable devices
     

Main features and benefits

  • Achieves high-frequency characteristics equivalent to or better than existing products that are one size larger by applying TDK's own proprietary patterning and sintering technologies
  • Maintains the same characteristics while reducing mounting area to around half the size of a 0402 mm inductor

     

Glossary

Inductors for high-frequency circuits: Inductors for the high-frequency band (GHz band)

 

Key Data

TypeOuter dimensions [mm]Inductance [nH] 

MUQ0201022HA series

0.25 x 0.125 x 0.2

0.6 - 3.6

*This product is not sold through distributors. For inquiries, please contact us using the contact form below: Contact Form | TDK


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

EMC components

May 13, 2025

TDK offers multilayer chip beads with the industry's highest rated current of 8 A for power supply lines

 Bild_w_background_en
  • Compatible with currents as high as 8 A
  • Saves space by reducing components and footprint
  • Highly reliable for use in high-temperature environments like automotive and industrial applications

TDK Corporation (TSE: 6762) has expanded its MPZ1608-PH series of large-current multilayer chip beads for automotive and commercial power supply lines (1.6 x 0.8 x 0.6 mm – L x W x H). Mass production of the product series began in May 2025.

These 1608-size chip beads for power supply lines achieve a rated current of 8 A, the industry’s highest value*. Chip beads are used as noise suppression components in power and signal circuits. In a circuit with a current of 8 A or more, usually two or more chip beads must be used in parallel. This has the disadvantage that the current is not evenly distributed between the ferrite beads. TDK’s new product simplifies the circuit structure because fewer components are required compared to conventional methods, and it improves the quality of power circuits.

The MPZ1608-PH series of products halves the component footprint in comparison with circuits using two conventional 1608-sized chip beads. Moreover, the highly reliable components with a specified operating temperature of up to +125 °C are designed to be used in high-temperature environments like automotive and industrial equipment applications.

With TDK’s proprietary materials and structural designs adapted to market needs, the company is committed to expanding its lineup of high rated current products in the automotive, industrial equipment, and consumer equipment areas. These chip beads will serve as EMC components contributing to the enhancement of the quality of power circuits.

*Source: TDK, as of May 2025

Features & Applications

Main applications

  • Power circuit for different pieces of equipment: in-vehicle ECUs, power train, vehicle body control, automotive multimedia (telematics), base stations, PCs, servers, set-top box, smart grids, robots, smartphones, tablet devices, etc. 

Main features and benefits

  • Compatible with large currents as high as 8 A

  • Reduces components and footprint

  • Highly reliable; can be used in high-temperature environments like automotive applications
     

Glossary

EMC: electromagnetic compatibility  

 

Key Data

TypeApplicationsImpedance
[Ω] @100 MHz
DC resistance
[Ω] max.
Itemp
[A] max.
+85 °C
Itemp
[A] max.
+125 °C

MPZ1608SPH220ATAH0

Industrial application 

22 ± 7

0.004

8

5

MPZ1608SPH220ATDH5

Automotive application

22 ± 7

0.004

8

5


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Power management products

March 4, 2025

TDK adds full telemetry to new DC-DC converter modules for high power-density applications

 Bild_w_background_en
  • Optimized construction leads to extraordinary power density in surprisingly small modules
  • The new FS1606 in the series is the smallest solution in 6A, with full telemetry via an I2C interface, in a 3.3 mm x 3.3 mm x 1.35 mm size, with a wide operating range of -40 °C to 125 °C
  • Easy access to full telemetry (voltage, current & temperature)
  • Easily adopted in designs anchored by ASICs, SoCs, and FPGAs
  • Showing FS1606 at APEC Conference – Advanced Power Management, Use case for Predictive Maintenance, Session#:  IS06.3. Atlanta, Georgia on March 18th 

TDK Corporation (TSE:6762) announces the new FS160* series of its microPOL (μPOL) power modules. The FS160* series of μPOL DC-DC converters all offer full telemetry, provide increased performance, and are remarkable for extraordinary power density in the smallest sizes now in mass production.

All FS160* microPOL modules measure a mere 3.3 mm wide by 3.3 mm deep by 1.35 mm high. Because of their size and extraordinary power density, every module in this series can be easily integrated into designs anchored by ASICs, SoCs, and all the most popular FPGAs. Full telemetry (voltage, current & temperature) is accessible via an I2C interface. The modules operate across a broad junction temperature range, from -40 °C to 125 °C. 

There are several versions each of the 3 A parts (the FS1603 series), 4 A parts (the FS1604 series), and 6 A parts (the FS1606 series). The FS line also includes models at 12A (the FS1412) and 25A-200A (the FS1525). The selection of DC-DC converter modules that range from 3 A to 200 A covers a broad range of needs and applications, including big data, machine learning, artificial intelligence (AI), 5G cells, the Internet of Things (IoT), and enterprise computing. 

The configuration of the module is itself innovative; the FS160* series modules integrate a high-performance controller, drivers, MOSFETs and logic core in carefully engineered packages, using TDK’s version of semiconductor embedded in substrate (SESUB). SESUB eliminates wire bonds & enhances thermal performance. 

TDK also integrates the module’s IC inductor and passives into a chip-embedded package to minimize parasitic inductance. This lowers interconnect and enhances the module’s efficiency. Minimizing resistance and inductance leads to fast response and accurate regulation with dynamic load currents. Boot and Vcc capacitors are also incorporated into the module. 

These and other design optimizations make it possible for the FS160* series converters to deliver an extraordinary 1 watt per cubic millimeter, in modules that are roughly half the size of other products in the same class. The FS160* series modules are so effective that they require no airflow whatsoever for up to 15W to 30 W in up to 100 °C ambient temperature. The end result of using TDK modules is a small solution size that requires less PCB board space and fewer board layers as well as fewer external components, resulting in lower system cost.

The modular approach makes designing with the FS160* a for either analog or digital design configuration for 0.6V to 5.0V outputs. TDK has created multiple design tools for designers to use, including tools specific to FPGAs from each of the major FPGA suppliers.

Evaluation boards are available, one each for modules at 3A, 4A, and 6A, (respectively the FS1603 series, FS1604 series, and FS1606 series). Additional design tools for FS160* series includes spice simulator designs on QSPICETM. Fast starter designs for schematic and PCB layout are now available with our partners at Ultra Librarian for free, https://www.ultralibrarian.com/partners/tdk

 

Features & Applications

Main applications

  • Big data
  • Machine learning
  • Artificial intelligence (AI)
  • 5G cells 
  • The Internet of Things (IoT)
  • Enterprise computing
  • Advanced power management: use case for predictive maintenance

Main features and benefits

  • High power density in small modules
  • Full telemetry (voltage, current & temperature) 
  • Part of a wider series of DC-DC converters ranging from 3A to 25A for maximum design and application flexibility
  • Small size of 3.3 mm x 3.3 mm x 1.35 mm
  • Wide operating range of -40 °C to 125 °C
  • Minimizes board size and costs
  • Rated for industrial application, is lead free, and ROHS compliant
     

Glossary

μPOL modules: integrated DC-DC converters placed in the vicinity of complex ICs such as ASICs, FPGAs, and others
SESUB: semiconductor embedded in substrate
PCB: printed circuit board

 

 

Key Data

     Part No. L x W (mm)T (Max.) (mm)Input Voltage Range 
Dual Supply Mode / V
Input Voltage Range 
Single Supply Mode / V
Output Voltage / V

FS1603-5000-AL keyboard_arrow_right

3.3 x 3.3

1.45

4.5 to 16

4.5 to 16

5

FS1604-3300-AL keyboard_arrow_right

3.3 x 3.3

1.45

4.75 to 16

4.75 to 16

3.3

FS1606-0600-AL keyboard_arrow_right

3.3 x 3.3

1.45

2.5 to 16

4.5 to 16

0.6 to 5.0



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media