TDK Electronics · TDK Europe

NTC Sensor Assembly - Systems (EPCOS)

Get data sheets and search

PDF Design Type Rated resistance (kOhm) Rated temperature (°C)
new
Probe assemblies STS 5642 40
Probe assemblies OCTS 876 70
Probe assemblies HP100 1.072 85
Probe assemblies K550 1.307 160
Probe assemblies M703 5 - 30 25
Probe assemblies K524 1.307 160
Probe assemblies K500, K501 6.8, 10 25
Probe assemblies M1703 100 25
Probe assemblies M703 10 25
Probe assemblies M1703 10 25
Probe assemblies M702 10 25
Probe assemblies K560 3.3 100
Probe assemblies K301-A003 10 25
Probe assemblies K514 3.3 100
Probe assemblies K504 2.055 70
Probe assemblies M704 10 25
Probe assemblies K45 10 25
Probe assemblies Z81 1.465 85
Probe assemblies E861 10 25
Probe assemblies K276 1.082 - 3.243 60,  63
Probe assemblies M2020 16.33 0
Probe assemblies T120 2.5, 3 60
Probe assemblies K45 1 - 150 25
Probe assemblies M500 10 25
Probe assemblies K227 1.8 100
Probe assemblies F120 2.5 60
Probe assemblies with O-ring sealing K301-A001 3 60

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • General technical information
  • Selection guide
  • Mounting instructions
  • Quality and environment
  • Standardized R/T characteristics
  • Symbols and terms
  • Taping and packing
  • Climatic conditions
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.