TDK Electronics · TDK Europe

SMT Current Sense Transformers: EE 5.0 Core Series – B82801B

 Current Sense_Transformers 5.0 Image

Key Features

  • Turns ratio from 1 : 20 to 1 : 200 Np : Ns
  • Inductance Lmin from 80 to 8000 μH
  • Voltage-time product from 10.0 to 100.0 V*μs

Ordering No.: B82801X2

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 9
PDF Inventory Inductance (μH) Turns ratio (Np:Ns) Sensed current (A) Test voltage (V AC) Core shape Type Ordering code Max. height (mm) Max. width (mm) Max. length (mm) Min. operating temperature (°C) Max. operating temperature (°C)
980 1:70 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0984A070 5.08 8.31 7.11 -40 +125
80 1:20 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0803A020 5.08 8.31 7.11 -40 +125
720 1:60 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0724A060 5.08 8.31 7.11 -40 +125
8000 1:200 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0925A200 5.08 8.31 7.11 -40 +125
500 1:50 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0504A050 5.08 8.31 7.11 -40 +125
320 1:40 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0324A040 5.08 8.31 7.11 -40 +125
2000 1:100 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0205A100 5.08 8.31 7.11 -40 +125
180 1:30 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0184A030 5.08 8.31 7.11 -40 +125
3000 1:125 20 1000V, 50Hz/2s EE 5.0 B82801B B82801B0305A125 5.08 8.31 7.11 -40 +125
Download all marked data sheets as zip file or export the search results in MS Excel format