TDK Electronics · TDK Europe

Strap Varistors

 Intro Pic

Get data sheets and search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
AdvanceD,  HighE,  LS41 series 130 - 460 170 - 615
HighE,  LS40 series,  StandarD 130 - 750 170 - 970
HighE,  LS50 series,  StandarD 130 - 550 170 - 745

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Design overview
  • Overview of types
  • Ordering code system
  • General technical information
  • Selection procedure
  • Application notes
  • Calculation examples
  • Soldering instructions
  • Reliability tests
  • Approvals
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Taping, packaging and lead configuration
  • Symbols and terms
  • Equation overview

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily
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
Follow us on

LinkedIn X (Twitter)