TDK Electronics · TDK Europe

Strap Varistors (EPCOS)

Get data sheets & search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
AdvanceD,  HighE,  LS41 series 130 - 460 170 - 615
HighE,  LS50 series,  StandarD 130 - 550 170 - 745
HighE,  LS40 series,  StandarD 130 - 750 170 - 970

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Design overview
  • Overview of types
  • Ordering code system
  • General technical information
  • Selection procedure
  • Application notes
  • Calculation examples
  • Soldering instructions
  • Reliability tests
  • Approvals
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Taping, packaging and lead configuration
  • Symbols and terms
  • Equation overview

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.