TDK Electronics · TDK Europe

Leaded Inductors (EPCOS)

Get data sheets and search

PDF Design Size/Series Inductance (µH) Rated current (A) Type
Axial,  Radial BC 1 - 4700 0.055 - 1.2 B78108S, B78148S
Axial MCC 1 - 82 0.09 - 0.63 B78108T
Axial,  Radial BC+ 0.1 - 100 0.64 - 7.3 B78108E, B78148E
Axial SBC 1 - 1000 0.055 - 0.725 B82141A
Axial LBC 1 - 100000 0.02 - 2.2 B82144A
Axial LBC 1 - 100000 0.02 - 2.5 B82144F
Axial LBC+ 1 - 470 0.6 - 4.45 B82144F2
Axial HLBC 100 - 10000 0.11 - 0.86 B82145A
Radial LBC 1 - 100000 0.02 - 2.5 B82144B
Radial LBC+ 1 - 470 0.6 - 4.45 B82144B2

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • EMC services
  • Quality and environment
  • Cautions and warnings
  • Symbols and terms
  • VHF chokes - General
  • RF chokes - General

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.