TDK Electronics · TDK Europe

EMI Supression Capacitors

Trefferanzahl: 124
PDF Inventory Bestellnummer product_text_STYLE Kapazität (µF) Kapazitätstoleranz (%) Effektivpannung (V AC) Höhe (max.) (mm) Rastermaß (mm) Länge (max.) (mm) Breite (max.) (mm) AEC–Q200 Entstörklasse Einhaltung der THB­Vorschriften Temperatur, max., (°C) Art der Verpackung Typ Nennspannung (V DC) Nennspannung (V AC)
B32926M3225K003 MKP 2.2 ±10 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 3.2±0.3mm),  Bulk B3292*M3/N3 --- ---
B32926M3335M000 MKP 3.3 ±20 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 6-1mm),  Bulk B3292*M3/N3 --- ---
B32926M3335M003 MKP 3.3 ±20 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 3.2±0.3mm),  Bulk B3292*M3/N3 --- ---
B32926M3475M000 MKP 4.7 ±20 305 25 37.5 42 14 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 6-1mm),  Bulk B3292*M3/N3 --- ---
B32926M3335K003 MKP 3.3 ±10 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 3.2±0.3mm),  Bulk B3292*M3/N3 --- ---
B32926B4335K000 MKP 3.3 ±10 350 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4225K003 MKP 2.2 ±10 350 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4225M000 MKP 2.2 ±20 350 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4155M003 MKP 1.5 ±20 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4685M000 MKP 6.8 ±20 350 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4685M003 MKP 6.8 ±20 350 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4825K003 MKP 8.2 ±10 350 48 37.5 42 33 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4105M000 MKP 1 ±20 350 22 37.5 42 12 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926H3335K003 MKP 3.3 ±10 305 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926J3825K000 MKP 8.2 ±10 305 37 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3685M003 MKP 6.8 ±20 305 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926M3225M000 MKP 2.2 ±20 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 6-1mm),  Bulk B3292*M3/N3 --- ---
B32926M3225M003 MKP 2.2 ±20 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 3.2±0.3mm),  Bulk B3292*M3/N3 --- ---
B32926M3225K000 MKP 2.2 ±10 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 6-1mm),  Bulk B3292*M3/N3 --- ---
B32926M3475M003 MKP 4.7 ±20 305 25 37.5 42 14 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 3.2±0.3mm),  Bulk B3292*M3/N3 --- ---
B32926M3335K000 MKP 3.3 ±10 305 22 37.5 42 12 yes X2 +85 °C / 85% RH / 305 V AC / 1000 h +110 Untaped straight (lead length 6-1mm),  Bulk B3292*M3/N3 --- ---
B32926H3335M000 MKP 3.3 ±20 305 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3475K000 MKP 4.7 ±10 305 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926J3825K003 MKP 8.2 ±10 305 37 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3225K000 MKP 2.2 ±10 305 25 37.5 42 14 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926J3825M000 MKP 8.2 ±20 305 37 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3225M003 MKP 2.2 ±20 305 25 37.5 42 14 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3156M003 MKP 15 ±20 305 48 37.5 42 33 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926J3106K003 MKP 10 ±10 305 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3106M000 MKP 10 ±20 305 37 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3475M003 MKP 4.7 ±20 305 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3685K000 MKP 6.8 ±10 305 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926C3475M003 MKP 4.7 ±20 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3475K000 MKP 4.7 ±10 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3335M003 MKP 3.3 ±20 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3825K003 MKP 8.2 ±10 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926A4335M000 MKP 3.3 ±20 350 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4335M003 MKP 3.3 ±20 350 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4105K000 MKP 1 ±10 350 22 37.5 42 12 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4475K000 MKP 4.7 ±10 350 37 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926B4335K003 MKP 3.3 ±10 350 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4105K003 MKP 1 ±10 350 22 37.5 42 12 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4475M000 MKP 4.7 ±20 350 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4275M000 MKP 2.7 ±20 350 32 37.5 42 17.5 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4275M003 MKP 2.7 ±20 350 32 37.5 42 17.5 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4185K003 MKP 1.8 ±10 350 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4275K000 MKP 2.7 ±10 350 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926B4275K003 MKP 2.7 ±10 350 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4125K003 MKP 1.2 ±10 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4225M003 MKP 2.2 ±20 350 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4185K000 MKP 1.8 ±10 350 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4185M003 MKP 1.8 ±20 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4225K000 MKP 2.2 ±10 350 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4825M003 MKP 8.2 ±20 350 45 37.5 42 30 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4155K003 MKP 1.5 ±10 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4125K000 MKP 1.2 ±10 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4155M000 MKP 1.5 ±20 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4185M000 MKP 1.8 ±20 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4825M000 MKP 8.2 ±20 350 45 37.5 42 30 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4155K000 MKP 1.5 ±10 350 25 37.5 42 14 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4106M000 MKP 10 ±20 350 48 37.5 42 33 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4685K000 MKP 6.8 ±10 350 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926B4565K003 MKP 5.6 ±10 350 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4106M003 MKP 10 ±20 350 48 37.5 42 33 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4825K000 MKP 8.2 ±10 350 48 37.5 42 33 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4125M000 MKP 1.2 ±20 350 22 37.5 42 12 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4125M003 MKP 1.2 ±20 350 22 37.5 42 12 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4475K003 MKP 4.7 ±10 350 37 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4565M000 MKP 5.6 ±20 350 37 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926A4565M003 MKP 5.6 ±20 350 37 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926A4105M003 MKP 1 ±20 350 22 37.5 42 12 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4475M003 MKP 4.7 ±20 350 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926B4565K000 MKP 5.6 ±10 350 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 6-1 mm) B3292*A4/B4/S4 --- ---
B32926C3395K003 MKP 3.9 ±10 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3395M000 MKP 3.9 ±20 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926D3156K000 MKP 15 ±10 305 48 37.5 42 33 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3825K000 MKP 8.2 ±10 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3225M003 MKP 2.2 ±20 305 25 37.5 41.5 14 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3685K000 MKP 6.8 ±10 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3106M003 MKP 10 ±20 305 42.5 37.5 42 28 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926H3335M003 MKP 3.3 ±20 305 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3475K003 MKP 4.7 ±10 305 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3335K000 MKP 3.3 ±10 305 28.5 37.5 42 16 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3225K003 MKP 2.2 ±10 305 25 37.5 42 14 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3225M000 MKP 2.2 ±20 305 25 37.5 42 14 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926J3825M003 MKP 8.2 ±20 305 37 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926J3106M003 MKP 10 ±20 305 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3106M003 MKP 10 ±20 305 37 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926J3106K000 MKP 10 ±10 305 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3156K000 MKP 15 ±10 305 48 37.5 42 33 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3156K003 MKP 15 ±10 305 48 37.5 42 33 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926J3106M000 MKP 10 ±20 305 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3156M000 MKP 15 ±20 305 48 37.5 42 33 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926A4685K003 MKP 6.8 ±10 350 42.5 37.5 42 28 yes X2 +85 °C / 85% RH / 330 V AC / 1000 h +110 Straight terminals, untaped (lead length 3.2 ±0.3 mm) B3292*A4/B4/S4 --- ---
B32926H3685K003 MKP 6.8 ±10 305 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*H3/J3 630 ---
B32926H3685M000 MKP 6.8 ±20 305 39.5 37.5 42 20 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926H3475M000 MKP 4.7 ±20 305 32.5 37.5 42 18 yes X2 +85 °C / 85% RH / 240 V AC / 1000 h +110 Untaped straight (lead length 6-1 mm) B3292*H3/J3 630 ---
B32926C3475M000 MKP 4.7 ±20 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926D3156M000 MKP 15 ±20 305 48 37.5 42 33 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926D3156K003 MKP 15 ±10 305 48 37.5 42 33 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3685K003 MKP 6.8 ±10 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3335K003 MKP 3.3 ±10 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3685M000 MKP 6.8 ±20 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3685M003 MKP 6.8 ±20 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3225K003 MKP 2.2 ±10 305 25 37.5 41.5 14 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3565M003 MKP 5.6 ±20 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3156M000 MKP 15 ±20 305 45 37.5 42 30 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3565K000 MKP 5.6 ±10 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3225K000 MKP 2.2 ±10 305 25 37.5 41.5 14 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926D3156M003 MKP 15 ±20 305 48 37.5 42 33 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3106K000 MKP 10 ±10 305 42.5 37.5 42 28 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3106K003 MKP 10 ±10 305 42.5 37.5 42 28 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3395M003 MKP 3.9 ±20 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3475K003 MKP 4.7 ±10 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3825M000 MKP 8.2 ±20 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3825M003 MKP 8.2 ±20 305 39.5 37.5 42 20 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3335M000 MKP 3.3 ±20 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3395K000 MKP 3.9 ±10 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3335K000 MKP 3.3 ±10 305 28.5 37.5 41.5 16 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3225M000 MKP 2.2 ±20 305 25 37.5 41.5 14 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3156M003 MKP 15 ±20 305 45 37.5 42 30 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3565K003 MKP 5.6 ±10 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 3.2 ±0.3 mm) B3292*C/D 630 305
B32926C3565M000 MKP 5.6 ±20 305 32.5 37.5 41.5 18 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305
B32926C3106M000 MKP 10 ±20 305 42.5 37.5 42 28 --- X2 +40 °C / 93% RH / 0 V / 1344 h +110 Untaped straight (lead length 6-1 mm) B3292*C/D 630 305

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren