TDK Electronics · TDK Europe

Schlüsselbauelemente - PF Controller und Zubehör

Trefferanzahl: 23
PDF Inventory Produkt Anwendung Bemerkung Features Bestellnummer Typ Abkündigungsdatum
Data Logger Power factor correction Key Components For PF controllers BR6000/BR7000 B44066R1311E230 DataLog SD
USB to RS485 converter 3-phase AC industrial applications,  Power factor correction Key Components Usage with BR6000-RS485,  USB to RS485 B44066R3333E230 B44066
Power Factor Controller Power factor correction,  3-phase AC industrial applications Key Components Conventional PFC,  OLED display,  12 relay outputs B44066R6512E230 BR6000-HD12
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components Conventional PFC,  15 relay outputs,  3 message/alarm relays B44066R7415E230 BR7000
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components Conventional PFC,  15 relay outputs,  3 message/alarm relays, OLED display B44066R7515E230 BR7000-HD
S0-Impulse Module 3-phase AC industrial applications,  Power factor correction Key Components Support for MMI6000, MMI7000, BR6000, BR7000,  Software MMI-energy included B44066R1411E230 UCM-5
Terminal to RJ45 converter 1xRJ45 for BR6000/BR7000,  Power factor correction Key Components Usage with BR6000/BR7000,  Terminal to RJ45 converter B44066R1611E230 B44066
Terminal to RJ45 converter 2xRJ45 for BR6000/BR7000,  Power factor correction Key Components Usage with BR6000/BR7000,  Terminal to RJ45 converter B44066R1711E230 B44066
Terminal to RJ45 converter 1xRJ45 for MMI6000,  Power factor correction Key Components Usage with MI6000,  Terminal to RJ45 converter B44066R1811E230 B44066
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components 12 relay outputs,  Conventional PFC B44066R6012E230 BR6000-R12
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components 6 relay outputs,  Conventional PFC B44066R6006E230 BR6000-R6
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components 4 steps,  Conventional PFC B44066R6004E230 BR604
Interface Module Power factor correction Key Components Accessory for BR7000-I, MMI8003,  Operating voltage 5 … 12 V B44066R7013E230 IF8000
Power Factor Controller Power factor correction,  3-phase AC industrial applications Key Components Conventional PFC,  OLED display,  6 relay outputs B44066R6506E230 BR6000-HD6
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components 6 transistor outputs,  Dynamic PFC B44066R6106E230 BR6000-T06 V6.0
Power Factor Controller 1-phase AC industrial applications,  Power factor correction Key Components Conventional PFC,  12 relay outputs,  1 alarm output B44066R7012E230 BR7000-I
Power Factor Controller 1-phase AC industrial applications,  Power factor correction Key Components Conventional PFC,  12 relay outputs,  interface RS485, 1 alarm output B44066R7112E230 BR7000-I/S485
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components 12 transistor, 12 relay outputs, hybrid and dynamic,  Dynamic and hybrid PFC B44066R7412E230 BR7000-I-TH
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components 12 transistor, 12 relay outputs, hybrid and dynamic, RS485 interface,  Dynamic and hybrid PFC; RS485 B44066R7612E230 BR7000-I-TH/S485
Power Factor Controller 3-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC,  15 transistor outputs,  3 message/alarm/fan relays B44066R7615E230 BR7000-T
Touch Panel VIP-3-TP Power Factor Correction Key Components Coupling of three compensation systems B44066R1703E230 B44066
Touch Panel VIP-4-TP Power Factor Correction Key Components Coupling of four compensation systems B44066R1704E230 B44066
Touch Panel VIP-5-TP Power Factor Correction Key Components Coupling of five compensation systems B44066R1705E230 B44066

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren