TDK Electronics

PTC限界温度センサ

検索結果件数: 67
PDF 在庫      デザイン 定格抵抗値 (Ohm) 最大動作電圧 (V) アプリケーションカテゴリー UL1434に対するUL承認 リード間隔 (mm) 幅 (mm) 感知温度 (°C) 注文コード タイプ ケースサイズ (EIA)
Limit temperature sensors, probe assemblies ≤330 16 Limit temperature sensors E69802 3.5 7.1 100 B59051D1100A040 D1051 ---
Limit temperature sensors, probe assemblies ≤330 16 Limit temperature sensors E69802 3.5 7.1 110 B59051D1110A040 D1051 ---
Limit temperature sensors, probe assemblies ≤330 16 Limit temperature sensors E69802 3.5 7.1 120 B59051D1120A040 D1051 ---
Limit temperature sensors, leaded disks, coated ≤100 30 Limit temperature sensors --- --- --- 140 B59100C0140A070 C100 ---
Limit temperature sensors, leaded disks, coated ≤100 30 Limit temperature sensors --- --- --- 100 B59100C0100A070 C100 ---
Limit temperature sensors, leaded disks, coated ≤100 30 Limit temperature sensors --- --- --- 110 B59100C0110A070 C100 ---
Limit temperature sensors, leaded disks, coated ≤100 30 Limit temperature sensors --- --- --- 120 B59100C0120A070 C100 ---
Limit temperature sensors, leaded disks, coated ≤100 30 Limit temperature sensors --- --- --- 80 B59100C0080A070 C100 ---
Limit temperature sensors, leaded disks, coated ≤100 30 Limit temperature sensors --- --- --- 130 B59100C0130A070 C100 ---
Limit temperature sensors, probe assemblies ≤100 30 Limit temperature sensors --- --- --- 70 B59052D1070A040 D1052 ---
Limit temperature sensors, probe assemblies ≤100 30 Limit temperature sensors --- --- --- 100 B59052D1100A040 D1052 ---
Limit temperature sensors, probe assemblies ≤100 30 Limit temperature sensors --- --- --- 80 B59052D1080A040 D1052 ---
Limit temperature sensors, probe assemblies ≤100 30 Limit temperature sensors --- --- --- 110 B59052D1110A040 D1052 ---
Limit temperature sensors, probe assemblies ≤100 30 Limit temperature sensors --- --- --- 120 B59052D1120A040 D1052 ---
Limit temperature sensors, probe assemblies ≤100 30 Limit temperature sensors --- --- --- 60 B59052D1060A040 D1052 ---
Limit temperature sensors, probe assemblies ≤100 30 Limit temperature sensors --- --- --- 90 B59052D1090A040 D1052 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 110 B59008C0110A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 100 B59008C0100A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 130 B59008C0130A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 140 B59008C0140A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 150 B59008C0150A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 120 B59008C0120A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 90 B59008C0090A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 70 B59008C0070A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 160 B59008C0160A040 C8 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 Limit temperature sensors E69802 --- --- 80 B59008C0080A040 C8 ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 130 B59721A0130A062 A721 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 135 B59421A0135A062 A421 0402
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 75 B59421A0075A062 A421 0402
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 110 B59721A0110A062 A721 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 85 B59641A0085A062 A641 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 70 B59721A0070A062 A721 0805
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 100 B59701A0100A062 A701 0805
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 130 B59701A0130A062 A701 0805
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- Limit temperature sensors E69802 --- --- 135 B59601A0135A062 A601 0603
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- Limit temperature sensors E69802 --- --- 115 B59601A0115A062 A601 0603
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 90 B59701A0090A062 A701 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 145 B59641A0145A062 A641 0603
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- Limit temperature sensors E69802 --- --- 85 B59601A0085A062 A601 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 32 Limit temperature sensors E69802 --- --- 95 B59641A0095A562 A641 0603
Sample kit - Superior series --- --- Limit temperature sensors --- --- --- --- B59001Z0999A099 Kit ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 125 B59421A0125A062 A421 0402
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 120 B59721A0120A062 A721 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 95 B59421A0095A062 A421 0402
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 100 B59721A0100A062 A721 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 115 B59421A0115A062 A421 0402
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 95 B59641A0095A062 A641 0603
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 140 B59701A0140A062 A701 0805
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 110 B59701A0110A062 A701 0805
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 120 B59701A0120A062 A701 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 135 B59641A0135A062 A641 0603
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- Limit temperature sensors E69802 --- --- 125 B59601A0125A062 A601 0603
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 70 B59701A0070A062 A701 0805
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- Limit temperature sensors E69802 --- --- 95 B59601A0095A062 A601 0603
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- Limit temperature sensors E69802 --- --- 105 B59601A0105A062 A601 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 105 B59641A0105A062 A641 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 85 B59421A0085A062 A421 0402
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 90 B59721A0090A062 A721 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 90 B59721A0090A562 A721 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 100 B59721A0100A562 A721 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 105 B59421A0105A062 A421 0402
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 75 B59641A0075A062 A641 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 Limit temperature sensors E69802 --- --- 80 B59721A0080A062 A721 0805
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- Limit temperature sensors E69802 --- --- 75 B59601A0075A062 A601 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 32 Limit temperature sensors E69802 --- --- 105 B59641A0105A562 A641 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 115 B59641A0115A062 A641 0603
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- Limit temperature sensors E69802 --- --- 125 B59641A0125A062 A641 0603

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート