TDK Electronics · TDK Europe

Large-Size Ferrite Cores

More volume for higher performance

 Intro Pic

 

With the new large-size ferrite cores, TDK offers an opportunity for higher power. Large-size cores also allow for optimizing magnetic design for efficiency and thermal performance. The new standardized large-size core program contains E, U, I, PM and PQ cores in the N27, N87, N88, N92, N95, and N97 ferrite materials. 

These large-size ferrite cores are used in a wide range of industrial applications such as motor drives, EV charging stations, various railway/traction applications for power transformers, welding, medical, UPS, solar inverters and other renewable energy applications. Accessories like coil formers and mounting materials are available on request.


Features and benefits

 Powerful

Higher power

  • Higher power due to bigger air gaps   
  • Thicker wires for higher currents
  • Different core/material combinations
     
 Curve down

Low losses

  • Low losses with N95 at a wide temperature range (-40 °C ... +100 °C)
  • Low losses with N88 at high operating temperatures (+100 °C ... +130 °C)   
  • Specific core materials support a wide range of applications

     
 Coil Former

Special coil former

  • Coil formers for multiple stacked E-cores
  • Special geometries
  • Different coil former materials available
     
     

Large-size cores are generally used in HF power transformers, HF power chokes, HF storage chokes and power factor correction chokes (PFC).



Applications and products

Applications and products



Get data sheets and search

PDF Core shape Individual parts AL value (nH) Material (Core)
E 55/28/21 Large core 292 - 6700 N27,  N87,  N88,  N97
E 55/28/25 Large core 295 - 7700 N27,  N87,  N88,  N97
E 65/32/27 Large core 230 - 11000 N27 - N97
E 70/33/32 Large core 200 - 13000 N27,  N87,  N88,  N95,  N97
E 80/38/20 Large core 882 - 5700 N27,  N87,  N95,  N97
E 80/38/40 Large core 9900, 12200 N95,  N97
E 100/60/28 Large core 5700 - 8500 N87,  N88,  N95,  N97
E 120/71/40 Large core 12500 - 15000 N87,  N88,  N97
E 130/64/40 Large core 11000 - 13100 N87,  N88,  N97
E 140/68/40 Large core 10700 - 12700 N87,  N88,  N97
E 160/80/40 Large core 10700 N87
I 93/28/16,  U 93/76/16 Large core 2200 - 5300 N27,  N87,  N88,  N92,  N95
I 93/28/20,  U 93/76/20 Large core 3300 - 5300 N27,  N87,  N88
I 93/28/30,  U 93/76/30 Large core 5700 - 8300 N27,  N87,  N88,  N97
I 101/28/30,  U 101/76/30 Large core 4600 - 6700 N27,  N87,  N88,  N97
I 126/28/20,  U 126/91/20 Large core 3000, 3900 N87
PM 50/39 Large Core 250 - 8500 N27,  N87,  N97
PM 62/49 Large Core 315 - 11000 N27,  N87,  N97
PM 74/59 Large Core 315 - 13000 N27,  N87
PM 87/70 Large core 400 - 14000 N27,  N87,  N92
PM 114/93 Large core 630 - 19500 N27,  N87,  N95
PQ 50/50 Large core 4700 - 8200 N87,  N92,  N95,  N97
PQ 65/60 Large core 12500 N95
PQ 107/87 Large core 15000 - 20000 N87,  N88,  N95,  N97
U 130/60/25 Large core 6400 - 7400 N27,  N87,  N88
U 141/78/30 Large core 7500 - 8900 N27,  N87,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources


Download E core step files
E 100/60/28
E 120/71/40
E 130/64/40
E 140/68/40
E 160/80/40
E 55/28/21
E 55/28/25
E 65/32/27
E 70/33/32
E 80/38/20
E 80/38/40
Download U core step files
U 101/76/30
U 130/60/25
U 93/76/16
U 93/76/20
U 93/76/30
Download I core step files
I 101/28/30
I 130/36/25
I 93/28/16
I 93/28/20
I 93/28/30
Download PQ core step files
PQ 107/87
PQ 50/50
Download E core step files
PM 114
PM 87
PM 74/59

Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)