TDK Electronics · TDK Europe

Blocks, Plates, Disks

Get Data Sheets and Search

PDF Core shape Dimensions (dxh) (mm) Dimensions (lxwxh) (mm) Material (Core)
--- --- 30 x 28 x 46.5 - 155 x 110 x 23 N27,  N49,  N87,  N95,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • U and UI cores - general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.