TDK Electronics · TDK Europe

SMD disk varistors

Number of hits: 70
PDF Inventory Application Design Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Energy absorption (J) Features/Series Capacitance, typ. (pF) Type Ordering code
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 320 250 1200 19 CU4032 105 CU4032K250G2 B72660M0251K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 300 230 400 7.2 CU3225 60 CU3225K230G2 B72650M0231K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 65 50 1200 4.2 CU4032 530 CU4032K50G2 B72660M0500K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 385 300 400 9.6 CU3225 45 CU3225K300G2 B72650M0301K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 45 35 250 2.5 CU4032 1050 CU4032K35G2 B72660M0350K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 31 25 250 1.6 CU4032 1400 CU4032K25G2 B72660M0250K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 150 115 1200 8.4 CU4032 220 CU4032K115G2 B72660M0111K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 170 130 1200 9.5 CU4032 200 CU4032K130G2 B72660M0131K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 56 40 100 1.3 CU3225 520 CU3225K40G2 B72650M0400K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 45 35 100 1.1 CU3225 620 CU3225K35G2 B72650M0350K072
Automotive SMD varistor, CU type 20 17 250 1.1 CU4032 1900 CU4032K17AUTOG2 B72660M1170K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 150 115 400 3.6 CU3225 110 CU3225K115G2 B72650M0111K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 225 175 1200 13 CU4032 150 CU4032K175G2 B72660M0171K072
Automotive SMD varistor, CU type 20 17 100 0.5 CU3225 1200 CU3225K17AUTOG2 B72650M1170K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 31 25 100 0.7 CU3225 850 CU3225K25G2 B72650M0250K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 38 30 250 2 CU4032 1200 CU4032K30G2 B72660M0300K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 14 11 250 0.8 CU4032 2750 CU4032K11G2 B72660M0110K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 18 14 100 0.4 CU3225 1450 CU3225K14G2 B72650M0140K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 18 14 250 0.9 CU4032 2300 CU4032K14G2 B72660M0140K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 350 275 400 8.6 CU3225 50 CU3225K275G2 B72650M0271K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 385 300 1200 23 CU4032 90 CU4032K300G2 B72660M0301K072
Automotive SMD varistor, CU type 16 14 100 0.4 CU3225 1400 CU3225K14AUTOG2 B72650M1140K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 200 150 400 4.9 CU3225 90 CU3225K150G2 B72650M0151K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 22 17 250 1.1 CU4032 1900 CU4032K17G2 B72660M0170K072
Automotive SMD varistor, CU type 16 14 250 0.9 CU4032 2300 CU4032K14AUTOG2 B72660M1140K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 22 17 100 0.5 CU3225 1200 CU3225K17G2 B72650M0170K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 85 60 1200 4.8 CU4032 480 CU4032K60G2 B72660M0600K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 100 75 1200 5.9 CU4032 430 CU4032K75G2 B72660M0750K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 125 95 400 3.4 CU3225 135 CU3225K95G2 B72650M0950K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 65 50 400 1.8 CU3225 300 CU3225K50G2 B72650M0500K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 85 60 400 2.2 CU3225 250 CU3225K60G2 B72650M0600K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 180 140 400 4.5 CU3225 95 CU3225K140G2 B72650M0141K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 14 11 100 0.3 CU3225 1750 CU3225K11G2 B72650M0110K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 180 140 1200 10 CU4032 180 CU4032K140G2 B72660M0141K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 320 250 400 8.2 CU3225 55 CU3225K250G2 B72650M0251K072
Automotive SMD varistor, CU type 34 30 250 2 CU4032 1100 CU4032K30AUTOG2 B72660M1300K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 350 275 1200 21 CU4032 95 CU4032K275G2 B72660M0271K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 38 30 100 0.9 CU3225 720 CU3225K30G2 B72650M0300K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 26 20 250 1.3 CU4032 1600 CU4032K20G2 B72660M0200K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 200 150 1200 11 CU4032 170 CU4032K150G2 B72660M0151K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 26 20 100 0.6 CU3225 980 CU3225K20G2 B72650M0200K072
Automotive SMD varistor, CU type 34 30 100 0.9 CU3225 600 CU3225K30AUTOG2 B72650M1300K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 56 40 250 3 CU4032 900 CU4032K40G2 B72660M0400K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 125 95 1200 7.6 CU4032 260 CU4032K95G2 B72660M0950K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 300 230 1200 17 CU4032 115 CU4032K230G2 B72660M0231K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 170 130 400 4.2 CU3225 100 CU3225K130G2 B72650M0131K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 225 175 400 5.6 CU3225 75 CU3225K175G2 B72650M0171K072
Telecom,  Industrial,  Consumer,  Data processing SMD varistor, CU type 100 75 400 2.5 CU3225 210 CU3225K75G2 B72650M0750K072
Automotive SMD varistor, high surge series 270 210 6000 95 H10K210 620 H10K210 B72210M0211K001
Automotive SMD varistor, high surge series 420 320 6000 150 H10K320 425 H10K320 B72210M0321K001
Automotive SMD varistor, high surge series 505 385 10000 225 H14K385 500 H14K385 B72214M0381K001
Automotive SMD varistor, high surge series 460 350 6000 165 H10K350 380 H10K350 B72210M0351K001
Automotive SMD varistor, high surge series 225 175 6000 80 H10K175 670 H10K175 B72210M0171K001
Automotive SMD varistor, high surge series 615 460 10000 270 H14K460 440 H14K460 B72214M0461K001
Automotive SMD varistor, high surge series 300 230 6000 105 H10K230 580 H10K230 B72210M0231K001
Automotive SMD varistor, high surge series 460 350 10000 200 H14K350 550 H14K350 B72214M0351K001
Automotive SMD varistor, high surge series 385 300 10000 175 H14K300 650 H14K300 B72214M0301K001
Automotive SMD varistor, high surge series 320 250 10000 140 H14K250 760 H14K250 B72214M0251K001
Automotive SMD varistor, high surge series 420 320 10000 185 H14K320 600 H14K320 B72214M0321K001
Automotive SMD varistor, high surge series 350 275 10000 150 H14K275 700 H14K275 B72214M0271K001
Automotive SMD varistor, high surge series 300 230 10000 130 H14K230 820 H14K230 B72214M0231K001
Automotive SMD varistor, high surge series 320 250 6000 115 H10K250 550 H10K250 B72210M0251K001
Automotive SMD varistor, high surge series 270 210 10000 115 H14K210 870 H14K210 B72214M0211K001
Automotive SMD varistor, high surge series 560 420 10000 245 H14K420 460 H14K420 B72214M0421K001
Automotive SMD varistor, high surge series 615 460 6000 200 H10K460 245 H10K460 B72210M0461K001
Automotive SMD varistor, high surge series 560 420 6000 190 H10K420 280 H10K420 B72210M0421K001
Automotive SMD varistor, high surge series 505 385 6000 180 H10K385 330 H10K385 B72210M0381K001
Automotive SMD varistor, high surge series 385 300 6000 140 H10K300 475 H10K300 B72210M0301K001
Automotive SMD varistor, high surge series 350 275 6000 130 H10K275 510 H10K275 B72210M0271K001
Automotive SMD varistor, high surge series 225 175 10000 100 H14K175 1150 H14K175 B72214M0171K001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list