TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors (MLV Varistors)

Get data sheets and search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC) Type
Automotive E series 10 - 40 12 - 56 CA05M2S10T100HG - CT2220S14BAUTOG
Automotive E series --- --- Kit
Automotive G series 14 - 40 16 - 56 CT0603K14G_G - CT2220K30G_G
Automotive G series, open mode design 14 16 CT0805S14BAUTOGOM_G, CT1206S14BAUTOGOM_G, CT1210S14BAUTOGOM_G
new
Automotive X series 25 31 CT1812K25G_X1
new
Automotive X series 30 38 CT1210K30G_X1
new
Automotive X series 35 45 CT1206K35G_X1
new
Automotive X series 14 16 CT1206S14BAUTOG_X1
new
Automotive X series 20 26 CT0805K20G_X1
new
Automotive X series 30 38 CT2220K30G_X1
new
Automotive X series 25 31 CT1206K25G_X1
new
Automotive X series 20 26 CT1206K20G_X1
Automotive X series 30 38 CT1206K30G2_X1
Automotive X series 30 38 CT0805K30G_X1
Automotive X series 14 16 CT1210S14BAUTOG_X1
Automotive X series 25 31 CT1210K25AUTOG2_X1
Automotive X series 17 22 CT0805K17G_X1
Automotive X series 14 16 CT0805S14BAUTOG_X1
Automotive X series 25 32 CT0603L25HTCCG_X1
Automotive X series 17 22 CT1210K17G_X1
Automotive X series 25 31 CT0805K25G_X1
Automotive X series 25 31 CT0805K25G_X1
Automotive X series 14 16 CT1210S14BAUTOG2_X1
Automotive X series 40 56 CT1206K40G_X1
Automotive X series 25 31 CT0805K25AUTOG2_X1
Automotive X series 25 32 CT0603L25HSG_X1
Automotive X series 25 31 CT1210K25AUTOG_X1
Automotive X series 30 38 CT1206K30G_X1
Automotive X series 30 38 CT1812K30G_X1
Automotive X series 14 16 CT0805S14BAUTOG2_X1
Automotive X series 25 32 CT0603L25HSG2_X1
Automotive X series 25 31 CT1210K25G_X1
CTVS Multilayer Varistors and CeraDiodes for General Use --- --- Kit
CTVS Multilayer Varistors and CeraDiodes for Industrial Use --- --- Kit
CTVS Multilayer Varistors for Surge Protection --- --- Kit
ESD/ EMI filter series --- 5 CA04F2FT5AUD010G
High surge protection series 25 36 CT1210K25E2G
High surge protection series 50 65 CT1210K50E2GU
High surge protection series 17 24 CT1210K17E2G
High surge protection series 60 85 CT1210K60E2GU
High surge protection series 50 65 CT1812K50E2GU
High surge protection series 40 58 CT1210K40E2G
High surge protection series 45 59 CT1210K45E2GU
High-speed series 4 - 25 5.5 - 32 CA05M2S10T100HG - CT0603V150RFG_E
Low clamping voltage series 4 5.5 CT0201S4ACC5G
new
Standard series 25 31 CT1206K25G_X
new
Standard series 20 26 CT0805K20G_X
new
Standard series 20 26 CT1206K20G_X
new
Standard series 45 59 CT1210K45E2G_X
new
Standard series 30 38 CT1210K30G_X
new
Standard series 30 38 CT2220K30G_X
new
Standard series 14 16 CT0805S14G_X
new
Standard series 50 65 CT1210K50G_X
new
Standard series 50 65 CT1206K50G_X
Standard series 28 36 CT0402S28G_X
new
Standard series 25 32 CT0603L25G_X
Standard series 3.5 5 CT0402M4G_X
Standard series 25 32 CT0603L25HSG_X
Standard series 40 51 CT0402S40G_X
Standard series 3.5 5 CT0402K4G_X
Standard series 37 48 CT0603S37G_X
Standard series 33 42 CT0402S33G_X
Standard series 30 38 CT0805K30G_X
Standard series 30 38 CT1206K30G2_X
Standard series 40 56 CT1206K40G_X
Standard series 17 22 CT1210K17G_X
Standard series 30 38 CT1812K30G_X
Standard series 30 38 CT1206K30G_X
Standard series 25 31 CT0805K25G_X
Standard series 4 - 130 5.5 - 170 CT0402L14G - CT2220M4G
Surge protection series 30 - 130 38 - 170 CT0805K30G - CT2220S50E3G

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • Cautions and warnings
  • Design notes
  • General technical information
  • Protection standards
  • Quality and environment
  • Reliability
  • Selection procedure
  • Selector guide
  • Soldering directions
  • Symbols and terms
  • Taping and packing

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.