TDK Electronics · TDK Europe

Monolithic Varistors

Number of hits: 1
PDF Inventory Application Design Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Energy absorption (J) Features/Series Capacitance, typ. (pF) Type Ordering code
Consumer,  Industrial,  Data processing Leaded varistor 670 510 6000 200 AdvanceD-MP,  S14 series,  S14 300 S14K510E2K1 B72214P2511K101

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list