TDK TDK Electronics · TDK Europe

Aluminum Electrolytic Capacitors (EPCOS)

Aluminum electrolytic capacitors are used in frequency converters, wind power converters, solar inverters, professional power supplies and UPS, medical applications, professional photoflash units and in a wide range of automotive applications.

The capacitance of aluminum electrolytic capacitors is defined by the surface of the aluminum anode foil. This surface is maximized by special etching processes, giving these capacitors the highest volumetric capacitance of all capacitor technologies and thus an attractive cost per capacitance ratio. EPCOS aluminum electrolytic capacitors feature outstanding ripple current capabilities and very long-term reliability.