TDK TDK Electronics · TDK Europe

EMC Feedthrough Filters (EPCOS)

PDF Rated current (A) Rated ac voltage (V AC) Rated dc voltage (V DC) Capacitance (µF) Type
file_pdf_box
16 - 500 250 350 - 600 2 × 0.0025 - 2 × 4.7 B85321A

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.